EVLCMB1-AIO210W

Active

12 V - 210 W adapter based on STCMB1, combo TM PFC and HB LLC

Download databrief
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
The EVLCMB1-AIO210W demonstration board is a 12 V - 210 W converter, tailored for the typical specification of an AC/DC adapter for all-in-one systems, with a wide input mains range, very low power consumption at light load and good average efficiency. The architecture is based on a two-stage approach: a front-end transition mode PFC pre-regulator and a downstream LLC resonant half bridge converter; the PFC and LLC controllers are both integrated in the STCMB1 combo IC. At secondary side, synchronous rectification is implemented by means of the SRK2001. The PFC section uses a proprietary a constant-on-time control methodology that does not require a sinusoidal input reference, thereby reducing the system cost and external component count. The LLC section is based on a proprietary time shift control method that improves dynamic behavior and input ripple rejection resulting in a cleaner output voltage.
In the STCMB1 are also embedded a high voltage start up generator, an X-capacitor discharge circuit, the AC brownout/in function and a complete set of protections. These features are fully exploited in the EVLCMB1-AIO210W to make itself a robust and safe SMPS, for both the final user and the supplied system, while keeping a reduced external component count.
The EVLCMB1-AIO210W is characterized by very high efficiency at the light loads that comes from the careful design and selection of power components and by the burst mode management functions integrated in the STCMB1, including a proprietary IP that allows minimizing the number of cycles in the burst packet and so minimizing the switching losses.
  • All features

    • Universal input mains voltage range: from 90 Vac to 264 Vac
      • frequency from 45 to 65 Hz
    • Output voltage: 12 V at 17.5 A continuous operation
    • Overall efficiency at full load: above 90%, well above ENERGY STAR® 6.1 limit
    • Average efficiency: > 90%, according to European CoC ver. 5 Tier 2 for external power supplies
    • Efficiency at 250 mW > 60%, well above EuP lot 6 Tier 2 limit for household and office equipment
    • No load mains consumption: < 90 mW, well below European CoC ver. 5 Tier 2 limit for external power supplies
    • Mains harmonics: meets EN61000-3-2 Class-D and JEITA-MITI Class-D
    • EMI: according to EN55022 Class-B
    • Safety: meets EN60950 standards
    • RoHS compliant

Recommended for you

Related Applications

Industrial

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Material Declaration**
EVLCMB1-AIO210W
Active
CARD Industrial Ecopack1 -

EVLCMB1-AIO210W

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack1

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Core Product
Marketing Status
Supplier
ECCN (US)
ECCN (EU)
Country of Origin
Board production status
Budgetary Price (US$)*/Qty
EVLCMB1-AIO210W No availability of distributors reported, please contact our sales office STCMB1
Active
- EAR99 NEC ITALY - 187.0 / 1

EVLCMB1-AIO210W

Core Product

STCMB1

Marketing Status

Active

Budgetary Price (US$)*/Qty

187.0 / 1

Supplier

-

ECCN (US)

EAR99

ECCN (EU)

NEC

Budgetary Price (US$)* / Qty

187.0 / 1

Country of Origin

ITALY

Board production status

-

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors