EVLHVLED815W15

Active

HVLED815 based evaluation board: 15 W European range high power factor LED driver with primary side current regulation

Download databrief Order Direct
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
The LED driver board is based on a flyback topology using the STMicroelectronics®HVLED815PF device. The HVLED815PF device is a high voltage primary switcher intended for operating directly from the rectified mains with minimum external parts and enabling high power factor (> 0.95) to provide an efficient, compact and cost effective solution for LED driving. It combines a high-performance low voltage PWM controller chip and an 800 V, avalanche rugged Power MOSFET, in the same package. There is no need for the optocoupler thanks to the patented primary sensing regulation (PSR) technique. The device assures protection against LED string fault (open or short).
  • All features

    • 15 W LED driver
    • Single stage HPF flyback
    • Primary side regulation - no optocoupler
    • Power factor > 0.95
    • LED driver efficiency > 84%
    • THD < 20%
    • European input range

Recommended for you

Related Applications

Industrial

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Material Declaration**
EVALHVLED815W15
Active
CARD Industrial Ecopack1 -

EVALHVLED815W15

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack1

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Core Product
Marketing Status
Supplier
ECCN (US)
ECCN (EU)
Country of Origin
Budgetary Price (US$)*/Qty
EVALHVLED815W15 No availability of distributors reported, please contact our sales office Buy Direct HVLED815PF
Active
- EAR99 NEC ITALY 44.0 / 1

EVALHVLED815W15

Core Product

HVLED815PF

Marketing Status

Active

Budgetary Price (US$)*/Qty

44.0 / 1

Supplier

-

ECCN (US)

EAR99

ECCN (EU)

NEC

Budgetary Price (US$)* / Qty

44.0 / 1

Country of Origin

ITALY

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors