Product overview
Description
The STM32 Nucleo pack is designed for USB Type-C™ and Power Delivery specifications. Used with the embedded X-CUBE-USBPD certified software, the P-NUCLEO-USB002 represents a development tool enabling fast prototyping of USBPD applications leveraging ready-to-use ST componentry and software.The P-NUCLEO-USB002 kit is designed to exploit the performance of the STM32F072 32-bit microcontroller based on ARM® Cortex®-M0 and two STUSB1602 USB Type-C™ port controllers, to develop applications managing up to two USB Type-C™ ports.
The STUSB1602 is a Type-C™ controller designed with 20-V technology that integrates a fully-featured USB Type-C state machine and a USBPD PHY + BMC driver. This analog front end features: Type-C™ attach and cable orientation detection; source / sink / DRP power role configuration; integrated VCONN power switch; integrated VBUS and VCONN discharge path; high voltage protection (including CC pins); VBUS switch gate drivers.
The P-NUCLEO-USB002 is fully configurable and ready to support different power roles such as: provider, consumer or DRP.
The X-CUBE-USBPD is compliant with the USB Type-C™ 1.3 and USB Power Delivery 2.0 and 3.0 specifications.
-
All features
- 32-bit ARM® Cortex®-M0-based microcontroller STM32F072RB with 128 kB Flash and 16 kB SRAM
- Dual port solution based on certified USB Type-C™ port controller STUSB1602, featuring:
- Type-C FSM with attach/detach and cable orientation detection
- USB PD PHY and BMC transceiver
- High voltage (20 V) technology
- VBUS voltage monitoring
- 600 mA VCONN power switch
- VBUS and VCONN discharge paths
- Dead-battery support
- 22 V CC line protection
- VBUS switch gate drivers
- Power connector to interface with external power supply (not included)
- USB 2.0 full speed data communication interface
- RoHS compliant
You might also like...
All tools & software
All resources
Resource title | Latest update |
---|
Product Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
07 May 2018 | 07 May 2018 |
User Manuals (2)
Resource title | Latest update | |||
---|---|---|---|---|
16 May 2017 | 16 May 2017 | |||
23 Jun 2017 | 23 Jun 2017 |
Brochures (1)
Resource title | Latest update | |||
---|---|---|---|---|
18 Mar 2020 | 18 Mar 2020 |
Evaluation Board Terms of Use (1)
Resource title | Latest update | |||
---|---|---|---|---|
07 Oct 2020 | 07 Oct 2020 |
All resources
Resource title | Latest update |
---|
Board Manufacturing Specifications (2)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 22 May 2017 | 22 May 2017 | ||
ZIP | 05 Nov 2018 | 05 Nov 2018 |
Bill of Materials (2)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 22 May 2017 | 22 May 2017 | ||
ZIP | 05 Nov 2018 | 05 Nov 2018 |
Schematic Pack (2)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 22 May 2017 | 22 May 2017 | ||
ZIP | 05 Nov 2018 | 05 Nov 2018 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Material Declaration** |
---|---|---|---|---|---|---|
P-NUCLEO-USB002 | Active | CARD | Industrial | Ecopack1 | - | |
P-NUCLEO-USB002
Package:
CARDMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Core Product | Marketing Status | Supplier | ECCN (US) | ECCN (EU) | Country of Origin | Budgetary Price (US$)*/Qty | |
---|---|---|---|---|---|---|---|---|---|---|
P-NUCLEO-USB002 | 4 distributors | Buy Direct | STUSB1602; STM32F0 | Active | ST | EAR99 | NEC | FRANCE | 48.9 / 1 |
(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors