Product overview
Description
The SPC560D-DIS Discovery is a low cost and quick way to discover SPC56 D line. Based on SPC56D40L1, the discovery board includes a JTAG debugger from PLS, LEDs, push buttons and extension headers to connect prototyping boards or additional modules.PLS UDE software is available for free download and includes a perpetual 256 kByte. debugging/programming license.
Free ready-to-run application firmware examples are available inside SPC5Studio to support quick evaluation and development.
SPC5Studio includes visual configurable code generation engine, board support package (BSP), startup routines, interrupt services, free RTOS (optional) and a full set of low level drivers. SPC5Studio includes HighTec GNU "C" compiler, with a 30-days full free trial support. SPC5Studio is available for free download.
The SPC56 D line is designed to address the specific need of entry level car body applications but as well many other markets where high temperature operation, high reliability, low power stand-by operation with quick wake up and real-time loads diagnostic are required. An E2E Community is available on ST WEB to get ST experts support in getting started quickly with SPC56 microcontrollers.
-
All features
- SPC560D40L1 32-bit 48 MHz e200z0h CPU, 32-bit Power Architecture® Technology CPU, 256 kB Code Flash in an LQFP64 package.
- On-board USB-JTAG PLS debugger and HW selection mode to use stand-alone JTAG debuggers.
- Board power supply: through external +12 V PSU or from the USB bus (5 V supply voltage).
- Seven LEDs: D6 for 5 V power on,D2 for Reset, D101, D102, D103 for PLS debugger section, D7 and D8 for PC3 and PC2 outputs (for user)
- Two push buttons (reset and user)
- A potentiometers for ADC input (user)
- Two extension headers (2 x 36 pin - 100 mil) for all LQFP64 pins and for quick connection to prototyping boards, additional modules and easy probing.
- JTAG interface (2 x 7 male 100 mil connector)
- USB port (mini -B)
- 16 MHz crystal
- Specification:
- Board size 100 x 65 mm
- MCU: SPC560D40L1 - LQFP64
- 2 extension headers 2 x 36 pin - 100 mil
- DC connector (+12 V input)
- Mini USB - B
- JTAG 2 x 7 - 100 mil connector
You might also like...
Featured Videos
All tools & software
All resources
Resource title | Latest update |
---|
Product Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
03 Sep 2018 | 03 Sep 2018 |
Application Notes (1)
Resource title | Latest update | |||
---|---|---|---|---|
13 Sep 2018 | 13 Sep 2018 |
User Manuals (3)
Resource title | Latest update | |||
---|---|---|---|---|
09 Jun 2020 | 09 Jun 2020 | |||
15 Mar 2021 | 15 Mar 2021 | |||
15 Mar 2021 | 15 Mar 2021 |
Evaluation Board Terms of Use (1)
Resource title | Latest update | |||
---|---|---|---|---|
07 Oct 2020 | 07 Oct 2020 |
All resources
Resource title | Latest update |
---|
Board Manufacturing Specifications (2)
Resource title | Latest update | |||
---|---|---|---|---|
06 Oct 2016 | 06 Oct 2016 | |||
ZIP | 13 Dec 2016 | 13 Dec 2016 |
Bill of Materials (1)
Resource title | Latest update | |||
---|---|---|---|---|
13 Dec 2016 | 13 Dec 2016 |
Schematic Pack (1)
Resource title | Latest update | |||
---|---|---|---|---|
06 Oct 2016 | 06 Oct 2016 |
Quality and Reliability
Part Number | Marketing Status | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|
SPC560D-DIS | Active | Ecopack1 | |
SPC560D-DIS
Package:
Ecopack1Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Core Product | Marketing Status | Supplier | ECCN (US) | ECCN (EU) | Specific features | Country of Origin | WEEE Compliant | Budgetary Price (US$)*/Qty | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
SPC560D-DIS | 1 distributors | Buy Direct | - | Active | ST | EAR99 | NEC | - | FRANCE | - | 98.0 / 1 |
(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors