SPC572LADPT80S

Active

Socketed mini module for SPC572Lx in eLQFP80 package

Download databrief Order Direct
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
The Premium Evaluation Boards System supports the 32-bit SPC572Lx STMicroelectronics' automotive microcontrollers. The complete system consists of an SPC58XXMB/SPC57XXMB motherboard and an SPC572LADPTx daughter card which plugs into the motherboard. Different daughter cards are available for evaluating the whole family of device in all supported packages. All daughter cards are similar in design and concept.
The evaluation system (motherboard and daughter card) allows full access to the CPU, all the CPU's I/O signals, and the motherboard peripherals (such as CAN, SCI, LIN and FlexRAY). The daughter card itself can be used as a standalone unit when access to the I/O pins or peripherals is not needed. The MCU is not included, it must be purchased separately. Please contact your sales representative for more details.
  • All features

    • SPC572LADPT80S, SPC572LADPT100S
      • Open top MCU socket
      • Flexible MCU clocking options:
        • 40 MHz crystal EVB clock circuit
        • 8 MHz EVB clock oscillator circuit
        • External clock via SMA connector
      • User reset switch with reset status LEDs
      • 14-pin standard JTAG connector
      • 34-pin connector for Nexus 2 interface
      • 10-pin SIPI connector for Serial Interprocessor Interface
      • Minimodule dimension: 127 mm X 114 mm
      • Standard connectors to SPC58XXMB/SPC57XXMB
    • SPC58XXMB/SPC57XXMB
      • SPC572Lx modular evaluation system
      • Single 12 V external power supply
      • Four on-board regulators:
        • 5.0 V, 3.3 V and 1.25 V switching regulators
        • 5 V linear regulator for the ADC supplies and references
      • Master power switch and regulator status LEDs
      • Two 240-way high-density expansion connectors for MCU daughter cards
      • All MCU signals readily accessible at a port-ordered group of 0.1” pitch headers
      • RS232/SCI physical interface and standard DB9 female connector
      • LINFlexD interface with two different style connectors
      • Two high speed CAN-FD channels and two female standard DB9 connectors
      • One potentiometer for analog voltage input and four user switches and 4 user LEDs, freely connectable

You might also like...

Recommended for you

Related Products

Automotive Microcontrollers

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      SPC5-UDESTK

      Active

      USB/JTAG debugger for SPC5 MCUs with software license included (by PLS)

      Hardware Development Tools for SPC5 MCUs ST
      SPC5-UDESTK

      Description:

      USB/JTAG debugger for SPC5 MCUs with software license included (by PLS)
    • Part number
      Status
      Description
      Type
      Supplier

      SPC58XXMB

      Active

      Motherboard for SPC58 and SPC57 families of microcontrollers. Includes: universal power supply, documentation CD.

      SPC5 Automotive MCU Eval Tools ST
      SPC58XXMB

      Description:

      Motherboard for SPC58 and SPC57 families of microcontrollers. Includes: universal power supply, documentation CD.

Quality and Reliability

Part Number Marketing Status RoHS Compliance Grade Material Declaration**
SPC572LADPT80S
Active
Ecopack1

SPC572LADPT80S

Package:

Ecopack1

Material Declaration**:

Marketing Status

Active

RoHS Compliance Grade

Ecopack1

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Core Product
Marketing Status
Supplier
ECCN (US)
ECCN (EU)
Specific features
Country of Origin
WEEE Compliant
Budgetary Price (US$)*/Qty
SPC572LADPT80S No availability of distributors reported, please contact our sales office Buy Direct -
Active
ST EAR99 NEC - ITALY - 903.0 / 1

SPC572LADPT80S

Core Product

-

Marketing Status

Active

Budgetary Price (US$)*/Qty

903.0 / 1

Supplier

ST

ECCN (US)

EAR99

ECCN (EU)

NEC

Budgetary Price (US$)* / Qty

903.0 / 1

Specific features

-

Country of Origin

ITALY

WEEE Compliant

-

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors