Product overview
Description
The SPC58EC-DISP board is a help to discover the SPC58EC80E microcontroller with full access to CPUs, GPI/O's and peripherals such as ISO CAN FD, Ethernet, FlexRay, LIN, UART at budget price. The SPC58EC-DISP board is designed to address body, networking with Safety ASIL-B applications, and Security HSM (Hardware Secure Module) EVITA Medium to secure on board communication systems in connected vehicles.The discovery board includes a debugger-programmer from PLS, a JTAG connector and extension headers (4x37 pins) to connect prototyping boards or additional modules.
PLS UDE software is available for free download and includes a perpetual 256 Kbyte debugging/programming license.
Free ready-to-run application firmware examples are available inside SPC5Studio (www.st.com/spc5studio) to support quick evaluation and development.
SPC5Studio includes visual configurable code generation engine, board support package (BSP), startup routines, interrupt services.
SPC5Studio is available for free download.
An E2E Community is available on ST WEB
-
All features
- SPC58EC80E5 is a 32-bit Power Architecture®e200z4d dual core, 4224 kB flash + 128 kB data flash) in eTQFP144.
- Integrated programmer - debugger.
- JTAG interface (Standard 7x2 male 100mil).
- 2 ISO CAN FD port (DB9 connector).
- 1 Ethernet port.
- 1 FlexRay, 1 LIN (with transceiver).
- 1 USB virtual COM Port.
- Connectors Arduino UNO R3-compatible.
- 3 Push buttons, 3 LEDs for user purpose.
- 2 potentiometers for ADC quick evaluation.
- Reset push button.
- All GPIOs and signals accessible by a 4x37 0.1" pin grid array allowing connection of the additional boards.
- 12MHz crystal.
- Board Supply: 12 VDC (external power
- supply).
- Board size 150 x 101 mm.
You might also like...
Featured Videos
All tools & software
All resources
Resource title | Latest update |
---|
Product Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
22 Nov 2018 |
22 Nov 2018
|
Application Notes (1)
Resource title | Latest update | |||
---|---|---|---|---|
13 Sep 2018 |
13 Sep 2018
|
User Manuals (2)
Resource title | Latest update | |||
---|---|---|---|---|
01 Sep 2020 |
01 Sep 2020
|
|||
22 Feb 2021 |
22 Feb 2021
|
Evaluation Board Terms of Use (1)
Resource title | Latest update | |||
---|---|---|---|---|
07 Oct 2020 |
07 Oct 2020
|
All resources
Resource title | Latest update |
---|
Board Manufacturing Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
09 Mar 2018 |
09 Mar 2018
|
Bill of Materials (1)
Resource title | Latest update | |||
---|---|---|---|---|
07 Mar 2018 |
07 Mar 2018
|
Schematic Pack (1)
Resource title | Latest update | |||
---|---|---|---|---|
07 Mar 2018 |
07 Mar 2018
|
Quality and Reliability
Part Number | Marketing Status | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|
SPC58EC-DISP |
Active
|
Ecopack1 |
|
SPC58EC-DISP
Package:
Ecopack1Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Core Product | Marketing Status | Supplier | ECCN (US) | ECCN (EU) | Specific features | Country of Origin | WEEE Compliant | Budgetary Price (US$)*/Qty | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
SPC58EC-DISP | 4 distributors | Buy Direct | SPC58EC80 |
Active
|
ST | EAR99 | NEC | - | ITALY | - | 196.0 / 1 |
(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors