ST proposes a wide range of ready-to-use, dual-interface antenna reference boards featuring ST25 Dynamic NFC tags connected to an 13.56 MHz etched RF antenna on one side, and to an I²C bus on the other.
These are a very practical solution for system designers who need to evaluate and test the capabilities and performance of their applications.
Featured Videos
-
ANT3-M24LR04E
SMD-Inductor based antenna reference board for M24LR04E-R
-
ANT7-T-M24SR64
14 mm x 14 mm double layer antenna reference board for the M24SR64 Dual Interface EEPROM
-
ANT7-T-ST25DV04K
14 mm x 14 mm double layer antenna reference board for the ST25DV04K Dual Interface EEPROM
-
ANT7-M24LR16E
15 mm x 15 mm double layer antenna reference board for the M24LR16E-R Dual Interface EEPROM, Documentation purpose only
-
ANT1-M24LR16E
45 mm x 75 mm antenna reference board for M24LR16E-R, Documentation purpose only
-
ANT2-M24LR16E
20 mm x 40 mm antenna reference board for M24LR16E-R, Documentation purpose only
-
ANT10-M24LR16E
Antenna reference board for M24LR16E-R with ESD protection, NDocumentation purpose only