ST provides tools for system designers to evaluate NFC Memories and Transceivers product features. Those tools help customers determine the remote operating distance they can expect from the device and the impact of the reader antenna, as well as the impact of reader and IC antenna sizes on the overall system performance. They also allow evaluation of :
- Interaction of I²C and RF modes
- Entire memory, partitioning,
- lock mechanisms,
- password protection.
All tools come with an I²C programmer, an RF reader, two different reference antennas with I²C connector. Connections to host computers are USB based.
Featured Videos
- STEVAL-SMARTAG1 NFC Dynamic Tag sensor node evaluation board
- PLUG-CR95HF-B Development board for CR95HF , Documentation purpose only
- X-NUCLEO-NFC02A1 Dynamic NFC tag expansion board based on M24LR for STM32 Nucleo
- X-NUCLEO-NFC03A1 NFC card reader expansion board based on CR95HF/ST25R95 for STM32 Nucleo
- ST25-TAG-BAG-U Bag for the ST25TA and ST25TV series NFC tags
- M24SR-DISCOVERY Discovery kit for the M24SR series - Dynamic NFC/RFID tag
- X-NUCLEO-NFC01A1 Dynamic NFC tag expansion board based on M24SR for STM32 Nucleo
- EVAL-ST95HF Evaluation board for ST95HF
- ST25RU3993-HPEV ST25RU3993 reader IC evaluation board
- FLEX-M24LR04E 45 mm x 75 mm flexible antenna reference board for M24LR04E-R Dual Interface EEPROM, Documentation purpose only
- ST25DV-DISCOVERY Discovery kit for ST25DV04K Dynamic NFC/RFID tag IC with fast transfer mode capability
- ST25RU3993-EVAL ST25RU3993 reader IC evaluation board
- ST25R3916-EMVCO EMVCo reference design for the ST25R3916 high performance NFC universal device
- CLOUD-ST25TA02KB Evaluation board for ST25TA series
- ST25R3911B-EMVCO EMVCo reference design for the ST25R3911B high performance HF reader
- ST25-TAG-BAG-A Bag for the ST25TA series NFC tags
- X-NUCLEO-NFC04A1 Dynamic NFC/RFID tag IC expansion board based on ST25DV04K for STM32 Nucleo
- ST25TV-eSEAL Discovery board for the ST25TV02K NFC Forum Type 5 tag IC
- ST25-TAG-BAG-E Bag for the ST25TA series NFC tags
- ST25R3911B-DISCO Discovery kit for ST25R3911B high performance HF reader / NFC initiator with 1.4 W output power, VHBR and AAT
- X-NUCLEO-NFC05A1 NFC card reader expansion board based on ST25R3911B for STM32 and STM8 Nucleos
- ST25R3916-DISCO Discovery kit for the ST25R3916 high performance NFC universal device and EMVCo reader
- ST25DV-PWM-eSET Discovery kit for the ST25DV-PWM NFC/RFID tag IC
- M24LR-DISCOVERY Discovery kit for CR95HF Reader & M24LR04E Dynamic NFC / RFID Tags with energy harvesting
- ROBOT-M24LR16E-A Demonstration board for M24LR16E-R, Documentation purpose only
- ST25-TAG-BAG-UB Set of ST25TA and ST25TV series NFC tags
- X-NUCLEO-NFC06A1 NFC card reader expansion board based on ST25R3916 for STM32 and STM8 Nucleos
- ANT3-M24LR04E SMD-Inductor based antenna reference board for M24LR04E-R
- ANT7-T-M24SR64 14 mm x 14 mm double layer antenna reference board for the M24SR64 Dual Interface EEPROM
- ANT7-T-ST25DV04K 14 mm x 14 mm double layer antenna reference board for the ST25DV04K Dual Interface EEPROM
- ANT7-M24LR16E 15 mm x 15 mm double layer antenna reference board for the M24LR16E-R Dual Interface EEPROM, Documentation purpose only
- ANT1-M24LR16E 45 mm x 75 mm antenna reference board for M24LR16E-R, Documentation purpose only
- ANT2-M24LR16E 20 mm x 40 mm antenna reference board for M24LR16E-R, Documentation purpose only
- ANT10-M24LR16E Antenna reference board for M24LR16E-R with ESD protection, NDocumentation purpose only