Product overview
Description
The ST25DV-DISCOVERY is a demonstration kit to evaluate the features and capabilities of the ST25DV series. It is based on the NFC ST25DV04K device embedded on a daughter card using a Class 5 antenna and a STM32 processor driving a mother board. A dedicated software stored in the Flash memory is provided. The ST25DX_Discovery_Mboard is available in two versions. The demonstration edition includes all of the standard edition features with Wi-Fi®, and BLE (Bluetooth Low Energy) modules to demonstrate various connectivity use cases. The standard edition is used to achieve the demonstration edition features.The ST25DV04K device is a dynamic NFC/RFID tag IC with a dual interface. It embeds a 4 Kbits EEPROM memory. It can be operated from an I2C interface, or by a 13.56 MHz RFID reader, or by a NFC phone. The ST25DV04K Class 5 antenna daughter card, included in the kit, can be replaced by Class 1 or Class 6 antennas. For this purpose an ST25DV antennas bundle is available for ordering. Its references are available on the ST web site.
The ST25DV I2C interface uses a two-wire serial interface, consisting of a bidirectional data line and a clock line. The I2C two-wire serial interface behaves as a slave in the I2C protocol. The RF protocol is compatible with ISO/IEC 15693 and NFC Forum Type 5 tag contactless interface.The boards are powered through the USB connectors.
The ST25DV-DISCOVERY (MB1283 & MB1285) schematics, BOM, gerber files, drivers and firmware sources can be downloaded from www.st.com.
-
All features
- Two ready-to-use printed circuit boards (PCB):
- ST25DV_Discovery_Mboard:
- STM32F405VGT6 LQFP100 32-bit microcontroller, with 1 Mbyte Flash memory, 192 + 4 Kbytes SRAM.
- LCD color screen (320 x 200 pixels)
- Touch screen driver
- Different color LEDs (power, user, ST link)
- User push button
- Joystick for menu selection
- Reset button
- On board ST link for microcontroller firmware upgrade and debug
- ST link mini USB
- User micro USB
- USB micro or mini connector for board powering
- Demonstration use cases stored in memory
- Demonstration edition (optional add-on module) with Bluetooth Low Energy module, Wi-Fi® module and JTAG 20 pin connector
- ST25DV_Discovery_ANT_C5:
- 40 mm x 24 mm, 13.56 MHz inductive antenna etched on the PCB
- ST25DV04K Dynamic NFC / RFID tag
- I2C interface connector
- Energy harvesting output (VOUT) with a 10 nF capacitance filtering circuit
- GPO configurable as RF WIP/BUSY output, to indicate that an RF operation is ongoing
- Two ready-to-use printed circuit boards (PCB):
You might also like...
Featured Videos
All tools & software
All resources
Resource title | Latest update |
---|
Product Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
07 Sep 2017 | 07 Sep 2017 |
User Manuals (1)
Resource title | Latest update | |||
---|---|---|---|---|
13 Sep 2018 | 13 Sep 2018 |
License Agreement (1)
Resource title | Latest update | |||
---|---|---|---|---|
21 Sep 2016 | 21 Sep 2016 |
Evaluation Board Terms of Use (1)
Resource title | Latest update | |||
---|---|---|---|---|
07 Oct 2020 | 07 Oct 2020 |
All resources
Resource title | Latest update |
---|
Board Manufacturing Specifications (2)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 25 Sep 2017 | 25 Sep 2017 | ||
ZIP | 25 Sep 2017 | 25 Sep 2017 |
Bill of Materials (2)
Resource title | Latest update | |||
---|---|---|---|---|
XLSX | 25 Sep 2017 | 25 Sep 2017 | ||
XLSX | 25 Sep 2017 | 25 Sep 2017 |
Schematic Pack (2)
Resource title | Latest update | |||
---|---|---|---|---|
25 Sep 2017 | 25 Sep 2017 | |||
25 Sep 2017 | 25 Sep 2017 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Material Declaration** |
---|---|---|---|---|---|---|
ST25DV-DISCOVERY | Active | CONTRACTS | Industrial | Ecopack2 | - | |
ST25DV-DISCOVERY
Package:
CONTRACTSMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Core Product | Marketing Status | Supplier | ECCN (US) | ECCN (EU) | Country of Origin | Budgetary Price (US$)*/Qty | |
---|---|---|---|---|---|---|---|---|---|---|
ST25DV-DISCOVERY | 5 distributors | Buy Direct | ST25DV04K | Active | ST | EAR99 | NEC | CHINA | 40.0 / 1 |
(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors