STEVAL-CBL005V1

NRND

LNB power supply demonstration board based on the LNBH23

Download databrief
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
The STEVAL-CBL005V1 LNB power supply demonstration board implements a DC-DC converter based on the LNBH23 device. The LNBH23 is an LNB supply and control IC with step-up and an I2C interface. It is used to power an LNB on a dish antenna for reception of satellite TV signals. The LNBH23 is an integrated solution for supplying/interfacing satellite LNB modules in accordance with international standards.
This solution is simple, inexpensive, shows very good performance and has a low external component count.
The LNBH23 demonstration board includes an I2C™ bus interface and an internal 22 kHz tone generator that is factory-trimmed to comply with widely accepted standards, and can be controlled through the DSQIN pin (TTL compatible). This allows immediate DiSEqC™ data encoding.
Due to the fully integrated step-up DC-DC converter, it works with a single input voltage supply source ranging from 8 V to 15 V.
  • All features

    • Implements the LNBH23 in a QFN32 package
    • Integrated DC-DC converter
    • I2C™ bus interface for the IC control and diagnostics
    • Single input supply voltage: from 8 V to 15 V
    • User-friendly graphical user interface (\"LNBxxx control suite\") software included in the kit
    • Integrated 22 kHz tone generator, factorytrimmed in accordance with widely accepted standards

Recommended for you

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Material Declaration**
STEVAL-CBL005V1
NRND
CARD Industrial Not compliant -

STEVAL-CBL005V1

Package:

CARD

Material Declaration**:

Marketing Status

NRND

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Not compliant

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Core Product
Marketing Status
Supplier
ECCN (US)
ECCN (EU)
Country of Origin
Budgetary Price (US$)*/Qty
STEVAL-CBL005V1 No availability of distributors reported, please contact our sales office LNBH23QTR
NRND
- EAR99 NEC ITALY 65.0 / 1

STEVAL-CBL005V1

Core Product

LNBH23QTR

Marketing Status

NRND

Budgetary Price (US$)*/Qty

65.0 / 1

Supplier

-

ECCN (US)

EAR99

ECCN (EU)

NEC

Budgetary Price (US$)* / Qty

65.0 / 1

Country of Origin

ITALY

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors