STEVAL-CCA037V1

Active

Amplifier based on the TS4990IQT

Download databrief
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
The STEVAL-CCA037V1 demonstration board is designed to evaluate the TS4990IQT low power audio amplifier. The micro package DFN8 (dual flat non-leaded 8 pins) allows space saving and good thermal dissipation. The BTL gain is set at 2 V/V and can be adapted if necessary with a modification of two (R1 or R2) resistor values.
It is possible to modify the input configuration from single ended to differential of the STEVAL-CCA037V1 demonstration board.
More information regarding component calculations is available in the TS4990 datasheet.
  • All features

    • Operating from VCC = 2.2 V to 5.5 V
    • Active low standby mode
    • 1.2 W output power @ VCC = 5 V, THD = 1%, F = 1 kHz, with 8 Ω load
    • Ultra low power consumption in standby mode (10 nA)
    • 62dB PSRR @ 217 Hz in grounded mode (Av = 2 V/V)
    • Near zero pop and click
    • Ultra low distortion (0.1%)
    • Module gain set at 2 V/V
    • Thermal and short-circuit protection
    • RoHS compliant

Recommended for you

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Material Declaration**
STEVAL-CCA037V1
Active
CARD Industrial Ecopack2 -

STEVAL-CCA037V1

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Core Product
Marketing Status
Supplier
ECCN (US)
ECCN (EU)
Country of Origin
Budgetary Price (US$)*/Qty
STEVAL-CCA037V1 No availability of distributors reported, please contact our sales office TS4990IQT
Active
- EAR99 NEC ITALY 23.0 / 1

STEVAL-CCA037V1

Core Product

TS4990IQT

Marketing Status

Active

Budgetary Price (US$)*/Qty

23.0 / 1

Supplier

-

ECCN (US)

EAR99

ECCN (EU)

NEC

Budgetary Price (US$)* / Qty

23.0 / 1

Country of Origin

ITALY

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors