Product overview
Description
The STEVAL-CTM010V1 board embeds two sensorless 3-phase motor drives, plus a single stage digital PFC boost topology, all controlled by the STM32F303RB ARM based microcontroller. The ST FOC MC SDK firmware library enables this complete hardware and software solution, featuring FOC dual motor sensorless and PFC CCM mode. The inverter stages are based on SLLIMM™ IPM series of intelligent power modules for compact, high-performance AC motor drives in a simple, rugged design. It combines new ST proprietary driver ICs with an improved short-circuit rugged trench gate field-stop (TFS) IGBT, making it ideal for motor drives operating up to 20 kHz in hard-switching circuits. The PFC section is based on the STTH30AC06C ultra-fast high voltage rectifier and STGWT20H65FB trench gate field-stop IGBT.The board embeds the 2nd generation SLLIMM STGIB10CH60TS-L and STGIPQ3H60T-HZ intelligent power modules, which are tailored to drive motors for compressors and fans in outdoor units. The STEVAL-CTM010V1 is therefore ideal for evaluating room air conditioner solutions able to meet new efficiency standards requiring digital PFCs, and any single or dual motor application with power factor correction.
-
All features
- Features
- Input voltage: 230 VAC 50 Hz / 60 Hz
- Max. power: up to 2 kW
- PFC topology: digital control, boost single stage
- PFC protections: overcurrent, overvoltage, and undervoltage lockout
- Inrush current limiter based on overvoltage protected AC switch
- Motor 1 stage:
- STGIB10CH60TS-L, SLLIMM series IPM 15 A, 600 V, 3-phase IGBT inverter bridge
- Max. current: up to 10 A, 0-to-peak (current sensing network threshold)
- 1-, 2-, and 3-shunt resistors for current sensing
- Protections: overcurrent, overtemperature, undervoltage lockout
- Motor 2 stage:
- STGIPQ3H60T-HZ SLLIMM nano series IPM, 3 A, 600 V, 3-phase IGBT inverter bridge
- Max. power: 60 W (no heatsink)
- Max. current: up to 1 A, 0-to-peak (current sensor network threshold)
- 1 shunt resistor for current sensing
- Protections: overcurrent, overtemperature, undervoltage lockout
- Centralized driving (motor 1, motor 2, PFC) from single STM32F303RB MCU based on ARM Cortex-M4 core with DSP and FPU
- WEEE and RoHS compliant
- Features
All resources
Resource title | Latest update |
---|
Product Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
19 Mar 2019 | 19 Mar 2019 |
Presentations (1)
Resource title | Latest update | |||
---|---|---|---|---|
07 Jan 2020 | 07 Jan 2020 |
Brochures (1)
Resource title | Latest update | |||
---|---|---|---|---|
08 Apr 2021 | 08 Apr 2021 |
Evaluation Board Terms of Use (1)
Resource title | Latest update | |||
---|---|---|---|---|
07 Oct 2020 | 07 Oct 2020 |
All resources
Resource title | Latest update |
---|
Board Manufacturing Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 20 Mar 2019 | 20 Mar 2019 |
Bill of Materials (1)
Resource title | Latest update | |||
---|---|---|---|---|
25 Sep 2019 | 25 Sep 2019 |
Schematic Pack (1)
Resource title | Latest update | |||
---|---|---|---|---|
20 Mar 2019 | 20 Mar 2019 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Material Declaration** |
---|---|---|---|---|---|---|
STEVAL-CTM010V1 | Active | CARD | Industrial | Ecopack2 | Yes | |
STEVAL-CTM010V1
Package:
CARDMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Core Product | Marketing Status | Supplier | ECCN (US) | ECCN (EU) | Country of Origin | Budgetary Price (US$)*/Qty | |
---|---|---|---|---|---|---|---|---|---|---|
STEVAL-CTM010V1 | 5 distributors | Buy Direct | STGIB10CH60TS-L, STGIPQ3H60T-HZ, STGWT20H65FB, STTH30AC06CPF, PM8841D, T1235T-8FP, TS391RILT, STM32F303RBT6, VIPER26LD | Active | ST | 3A991A2 | NEC | ITALY | 298.0 / 1 |
(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors