Product overview
Description
The STEVAL-ESC001V1 reference design for electronic speed controllers (ESC) for drones fits entry-level commercial drone designs and drives any three-phase brushless (or PMSM) motor running off 6S LiPo battery packs, or any equivalent DC supply, up to 30 A peak current. The STEVAL-ESC001V1 lets you spin a motor and its propeller in minutes thanks to a complete pre-configured firmware package (STSW-ESC001V1), implementing a sensorless Field Oriented Controlled algorithm with 3-shunt current reading, speed control and full active braking.The reference design board can accept commands from a flight control unit through PWM signals; other communication bus interfaces like UART, CAN, and I²C are also available.
The reference embeds a battery eliminator circuit working at 5 V, an NTC sensor for temperature measurement and circuitry for overcurrent / overvoltage protection (OCP/OVP).
The compact form factor and current capability render this reference design suitable for electronic speed controllers on small and light unmanned aerial vehicles like professional drones.
The STSW-ESC001V1 firmware/software package plus STM32 PMSM FOC software development kit - MC library let you refine your electronic speed controller design by acting on the field oriented control parameters embedded in the STM32 and experiment with the ST motor profiler to rapidly retrieve the motor parameters. The ST sensorless FOC algorithm ensures longer flight times and optimal dynamic performance.
The STEVAL-ESC001V1 has been designed around the highly efficient, low Rdson STripFET F7 power MOSFETs, the high-performance STM32F303CBT7 microcontroller with ARM® Cortex®-M4 core and the L6398 drivers.
-
All features
- Complete reference design for electronic speed controller implementing a sensorless FOC algorithm
- Designed for drones with 6S pack of LiPo batteries or systems with an equivalent suitable DC supply
- ESC ready for communication with any standard flight control unit (FCU): PWM or CAN
- Temperature overheating protection
- Nominal operating voltage range: 3S-6S Li-Po battery DC voltage level (11.1 to 22.2 V)
- Maximum RMS output current: 20 Arms
- Output peak current: 30 A
- Battery eliminator circuit (BEC): 5 V/0.5 A for external receiver or FCU
- Complete pre-configured firmware package available (STSW-ESC001V1)
- Supported by ST motor control software SDK and ST motor profiler
- Compact PCB design: 29.1 x 58 mm
- Further target applications:
- motor driving for RC vehicles: electric cars, helicopter, trucks, etc
- any three-phase BLDC or PMSM motor application
- RoHS and WEEE compliant
You might also like...
All tools & software
All resources
Resource title | Latest update |
---|
Product Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
28 Feb 2020 | 28 Feb 2020 |
User Manuals (1)
Resource title | Latest update | |||
---|---|---|---|---|
28 Feb 2020 | 28 Feb 2020 |
Brochures (2)
Resource title | Latest update | |||
---|---|---|---|---|
16 Oct 2020 | 16 Oct 2020 | |||
08 Apr 2021 | 08 Apr 2021 |
Evaluation Board Terms of Use (1)
Resource title | Latest update | |||
---|---|---|---|---|
07 Oct 2020 | 07 Oct 2020 |
All resources
Resource title | Latest update |
---|
Board Manufacturing Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 14 Apr 2017 | 14 Apr 2017 |
Bill of Materials (1)
Resource title | Latest update | |||
---|---|---|---|---|
19 Nov 2018 | 19 Nov 2018 |
Schematic Pack (1)
Resource title | Latest update | |||
---|---|---|---|---|
19 Nov 2018 | 19 Nov 2018 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Material Declaration** |
---|---|---|---|---|---|---|
STEVAL-ESC001V1 | Active | CARD | Industrial | Ecopack2 | Yes | |
STEVAL-ESC001V1
Package:
CARDMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Core Product | Marketing Status | Supplier | ECCN (US) | ECCN (EU) | Country of Origin | Budgetary Price (US$)*/Qty | |
---|---|---|---|---|---|---|---|---|---|---|
STEVAL-ESC001V1 | 5 distributors | Buy Direct | L6398; STM32F303; STL160N4F7; TSV991ILT; LD39050PU33R; SMBJ26A-TR | Active | ST | 3A991A2 | NEC | ITALY | 35.0 / 1 |
(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors