Product overview
Description
The STEVAL-ESC002V1 board is a very compact and ready to use Electronic Speed Controller (ESC) reference design. The board can easily fit any small and light drone for racing or surveying purposes, and is also highly suitable for any three-phase BLDC application requiring a small form factor, minimal BoM, and high speed rotation performance. Together with the companion firmware package (STSW-ESC002V1), it represents a solution for sensorless voltage mode six-step driving.The heart of the board is the STSPIN32F0A advanced 3-phase brushless motor controller that embeds an STM32 Cortex®-M0® microcontroller, voltage regulators, signal conditioning circuitry and gate drivers in a small 7x7 mm² QFN package. The power stage is based on the 2.8 mΩ low resistance, high speed STL140N6F7 MOSFETs, designed with STripFET™ F7 technology and able to deliver up to 20 A of continuous current.
-
All features
- Very compact and light design
- Designed for sensorless six-step driving
- 2S to 6S LiPo battery pack
- Output current up to 20 ARMS
- Pre-configured firmware package (STSW-ESC002V1)
- BEMF sensing through OpAmps embedded in STSPIN32F0A
- Embedded bootloader through UART interface
- Overcurrent protection
- Battery voltage sensing
- RGB LED
- RoHS compliant
- WEEE compliant
- Compliant with Directive 2006/66/EC
You might also like...
All tools & software
All resources
Resource title | Latest update |
---|
Product Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
10 Dec 2018 | 10 Dec 2018 |
User Manuals (1)
Resource title | Latest update | |||
---|---|---|---|---|
20 Dec 2018 | 20 Dec 2018 |
Brochures (2)
Resource title | Latest update | |||
---|---|---|---|---|
16 Oct 2020 | 16 Oct 2020 | |||
08 Apr 2021 | 08 Apr 2021 |
Evaluation Board Terms of Use (1)
Resource title | Latest update | |||
---|---|---|---|---|
07 Oct 2020 | 07 Oct 2020 |
All resources
Resource title | Latest update |
---|
Board Manufacturing Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 11 Dec 2018 | 11 Dec 2018 |
Bill of Materials (1)
Resource title | Latest update | |||
---|---|---|---|---|
11 Dec 2018 | 11 Dec 2018 |
Schematic Pack (1)
Resource title | Latest update | |||
---|---|---|---|---|
11 Dec 2018 | 11 Dec 2018 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Material Declaration** |
---|---|---|---|---|---|---|
STEVAL-ESC002V1 | Active | CARD | Industrial | Ecopack2 | Yes | |
STEVAL-ESC002V1
Package:
CARDMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Core Product | Marketing Status | Supplier | ECCN (US) | ECCN (EU) | Country of Origin | Budgetary Price (US$)*/Qty | |
---|---|---|---|---|---|---|---|---|---|---|
STEVAL-ESC002V1 | 5 distributors | Buy Direct | STSPIN32F0A, STL140N6F7 | Active | ST | EAR99 | NEC | ITALY | 31.0 / 1 |
(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors