STEVAL-FKI512V1

Active

Sub-1GHz (452-527 MHz) transceiver development kit based on S2-LP

Download databrief
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
The STEVAL-FKI512V1 evaluation board is based on the S2-LP sub-1GHz ultra-low power low data-rate transceiver suitable for ISM bands and wireless M-Bus. The NUCLEO-L053R8 motherboard is equipped with an STM32L0 low power microcontroller to control the S2-LP.
The board integrates a ST-LINK/V2-1 debugger/programmer for firmware updating.
  • All features

    • S2-LP narrow band ultra-low power sub-1GHz transceiver in a standalone RF module tuned for 452-527 MHz frequency bands
    • STM32 Nucleo-64 development board with STM32L0 MCU
    • Suitable for wireless M-Bus systems
    • Associated S2-LP development kit including, documentation, firmware for STM32L and GUI
    • Programmable RF output power up to +15 dBm
    • Modulation schemes: 2-FSK, 2-GFSK, 4-FSK, 4-GFSK, OOK, and ASK
    • Air data rate from 0.1 to 500 kbps
    • Ultra-low power consumption:
      • 7 mA RX
      • 10 mA TX at +10 dBm
    • Excellent performance of receiver sensitivity (up to -130 dBm)
    • Low duty cycle RX/TX operation mode
    • Automatic acknowledgement, retransmission and timeout protocol engine
    • SPI interface for microcontroller
    • USB interface
    • RoHS compliant

You might also like...

Recommended for you

Related Applications

Functions

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      ST-LINK/V2

      Active

      ST-LINK/V2 in-circuit debugger/programmer for STM8 and STM32

      Hardware Development Tools for STM32 ST
      ST-LINK/V2

      Description:

      ST-LINK/V2 in-circuit debugger/programmer for STM8 and STM32
    • Part number
      Status
      Description
      Type
      Supplier

      NUCLEO-L053R8

      Active

      STM32 Nucleo-64 development board with STM32L053R8 MCU, supports Arduino and ST morpho connectivity

      STM32 Nucleo Boards ST
      NUCLEO-L053R8

      Description:

      STM32 Nucleo-64 development board with STM32L053R8 MCU, supports Arduino and ST morpho connectivity

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Material Declaration**
STEVAL-FKI512V1
Active
CARD Industrial Ecopack2 -

STEVAL-FKI512V1

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Core Product
Marketing Status
Supplier
ECCN (US)
ECCN (EU)
Country of Origin
Budgetary Price (US$)*/Qty
STEVAL-FKI512V1 No availability of distributors reported, please contact our sales office S2-LP, STM32L0
Active
ST EAR99 NEC ITALY 69.0 / 1

STEVAL-FKI512V1

Core Product

S2-LP, STM32L0

Marketing Status

Active

Budgetary Price (US$)*/Qty

69.0 / 1

Supplier

ST

ECCN (US)

EAR99

ECCN (EU)

NEC

Budgetary Price (US$)* / Qty

69.0 / 1

Country of Origin

ITALY

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors