STEVAL-HKI001V1

NRND

Industrial drive system kit based on ACEPACK™ 2 power module

Download databrief
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
The STEVAL-HKI001V1 is an industrial drive evaluation system designed to demonstrate the capabilities of the A2C35S12M3-F IGBT power module for motor control applications. It offers a solution for single- or three-phase main input with a converter inverter brake (CIB) topology able to handle a motor current up to 35 A (power module maximum current rating).
The hardware platform is a stackable solution consists of the power stage (STEVAL-CTM002V1), which contains the power module and current sensing circuitry, and the driving kit (STEVAL-CTM001V1) connected via external connectors.
The STEVAL-CTM001V1 driving kit consists of a STEVAL-CTM001V1C control board based on the STM32F303RBT7 microcontroller able to execute the field oriented control (FOC) algorithm to obtain the best performance in all motor control applications, and the STEVAL-CTM001V1D driving board based on the new galvanically isolated STGAP1AS gapDRIVE™, with suitable circuitry to drive the embedded IGBTs in the power module.
The control board has RS232 and CAN external interfaces to let you monitor and control your application on the evaluation system via PC.
  • All features

    • A2C35S12M3-F ACEPACK™ 2 power module in converter inverter brake (CIB) topology
    • Control stage based on STM32F303 ARM® Cortex®-M3 MCU and compatible with ST MC library with ST-FOC algorithm (sensored and sensorless mode)
    • In-rush current, thermal and overcurrent protection
    • Brake function with external resistor
    • On-board isolated current sensing of 2.1 kVRMS
    • Galvanically isolated driving stage with STGAP1AS
    • Additional gate driving for dissipative brake section (external power resistor)
    • Protections and sensing (overvoltage, overcurrent, overtemperature, current reading input)
    • Input/output interface (analog/digital)

Recommended for you

Related Applications

Industrial

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Material Declaration**
STEVAL-HKI001V1
NRND
CARD Industrial Ecopack2 -

STEVAL-HKI001V1

Package:

CARD

Material Declaration**:

Marketing Status

NRND

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Core Product
Marketing Status
Supplier
ECCN (US)
ECCN (EU)
Country of Origin
Budgetary Price (US$)*/Qty
STEVAL-HKI001V1 No availability of distributors reported, please contact our sales office STGAP1AS; A2C35S12M3-F
NRND
ST EAR99 NEC ITALY 825.0 / 1

STEVAL-HKI001V1

Core Product

STGAP1AS; A2C35S12M3-F

Marketing Status

NRND

Budgetary Price (US$)*/Qty

825.0 / 1

Supplier

ST

ECCN (US)

EAR99

ECCN (EU)

NEC

Budgetary Price (US$)* / Qty

825.0 / 1

Country of Origin

ITALY

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors