STEVAL-IDB003V1

NRND

A BlueNRG IC based Bluetooth® Smart USB dongle

Download databrief
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
The STEVAL-IDB003V1 is an evaluation board based on BlueNRG, a low power Bluetooth® Smart IC, compliant with the Bluetooth® 4.0 specifications and supporting both master and slave roles. The STEVAL-IDB003V1 features a low power microcontroller STM32L on board. It is primarily meant to interface with BlueNRG but is also available for custom application development. The STEVAL-IDB003V1 has a USB connector for PC GUI interaction and firmware update.
The footprint for a JTAG connector is available on the STEVAL-IDB003V1. When a JTAG connector is soldered (the connector is not mounted on the STEVAL-IDB003V1) it enables users developing a custom firmware on the STM32L microcontroller.
For a detailed explanation on how to use the STEVAL-IDB003V1 please refer user manual UM1686: BlueNRG development kit.
  • All features

    • BlueNRG based Bluetooth®Smart USB dongle based for direct PC connection
    • Maximum transmission power +8 dBm.
    • Low power STM32L host microcontroller
    • Major Features of BlueNRG: 7.3mA (RX mode), 8.2mA (TX mode at 0dBm) maximum peak current, programmable output power from -18dBm to +8dBm, up to 96dB RF link budget
    • USB Interface
    • Bluetooth® low energy 4.0 compliant, supports both master and slave roles.
    • JTAG footprint connector for custom firmware development (JTAG connector not mounted)
    • ITunes app available (app name: BlueNRG)
    • Google Play app available (app name: BlueNRG)
    • RoHS compliant

You might also like...

Recommended for you

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      STSW-BLUENRG-DK

      Active

      Setup for BlueNRG Kits

      Evaluation Tool Software ST
      STSW-BLUENRG-DK

      Description:

      Setup for BlueNRG Kits

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Material Declaration**
STEVAL-IDB003V1
NRND
CARD Industrial Ecopack2 -

STEVAL-IDB003V1

Package:

CARD

Material Declaration**:

Marketing Status

NRND

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Core Product
Marketing Status
Supplier
ECCN (US)
ECCN (EU)
Country of Origin
Budgetary Price (US$)*/Qty
STEVAL-IDB003V1 No availability of distributors reported, please contact our sales office BlueNRG
NRND
ST 5A992C 5A002A2 ITALY 26.0 / 1

STEVAL-IDB003V1

Core Product

BlueNRG

Marketing Status

NRND

Budgetary Price (US$)*/Qty

26.0 / 1

Supplier

ST

ECCN (US)

5A992C

ECCN (EU)

5A002A2

Budgetary Price (US$)* / Qty

26.0 / 1

Country of Origin

ITALY

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors