Product overview
Description
The STEVAL-IHM035V2 is designed to drive a high voltage/low power 3-phase brushless motor, either synchronous or asynchronous (PMSM and ACIM). It provides a compact solution in terms of size and efficient power dissipation, thanks to the ST IPM STGIPN3H60 (SLLIMM™-nano). With the on-board MC-connector, the demonstration board can also be interfaced with any ST MCU control board in order to implement a complete motor drive.-
All features
- Nominal power: up to 100 W
- Compatible with 3.3 V and 5 V control board
- Single shunt resistor for current reading
- On-board temperature sensor
- Overcurrent protection with boost/disabling capability
- For six-step drives:
- Current limitation/regulation network
- BEMF detection network
- MC connector
- Compatible with sinusoidal and trapezoidal control
- RoHS compliant
You might also like...
All tools & software
All resources
Resource title | Latest update |
---|
Product Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
19 Sep 2016 | 19 Sep 2016 |
User Manuals (1)
Resource title | Latest update | |||
---|---|---|---|---|
17 Dec 2014 | 17 Dec 2014 |
Brochures (1)
Resource title | Latest update | |||
---|---|---|---|---|
08 Apr 2021 | 08 Apr 2021 |
Evaluation Board Terms of Use (1)
Resource title | Latest update | |||
---|---|---|---|---|
07 Oct 2020 | 07 Oct 2020 |
All resources
Resource title | Latest update |
---|
Board Manufacturing Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 16 Dec 2014 | 16 Dec 2014 |
Bill of Materials (1)
Resource title | Latest update | |||
---|---|---|---|---|
16 Dec 2014 | 16 Dec 2014 |
Schematic Pack (1)
Resource title | Latest update | |||
---|---|---|---|---|
16 Dec 2014 | 16 Dec 2014 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Material Declaration** |
---|---|---|---|---|---|---|
STEVAL-IHM035V2 | Active | CARD | Industrial | Ecopack2 | Yes | |
STEVAL-IHM035V2
Package:
CARDMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Core Product | Marketing Status | Supplier | ECCN (US) | ECCN (EU) | Country of Origin | Budgetary Price (US$)*/Qty | |
---|---|---|---|---|---|---|---|---|---|---|
STEVAL-IHM035V2 | 2 distributors | Buy Direct | STGIPN3H60 | Active | ST | EAR99 | NEC | ITALY | 115.0 / 1 |
(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors