Product overview
Description
The STEVAL-IHM039V1 demonstration board is a control stage based on STMicroelectronics's ARM™ Cortex™-M4 core-based STM32F415ZGT6 microcontroller featuring single and dual motor control. It can be used together with the STM32 PMSM single/dual FOC SDK v3.2 and two of the possible STMicroelectronics's evaluation power boards provided with MC connectors for a complete dual motor control evaluation and development platform.With dedicated hardware features, the STEVAL-IHM039V1 demonstration board is designed to help developers to evaluate ST devices and to develop their own applications.
-
All features
- Two fully featured MC connectors for interfacing with any of the possible STMicroelectronics's evaluation power boards
- JTAG, SWD and trace debug support
- Mini-USB connector for isolated virtual COM port
- USB 2.0 full speed connection
- 240 x 320 TFT color LCD
- Joystick with 4 LEDs and 4-direction control and selector
- Reset plus three user buttons
- Five 5 V power supply sources: 2-way screw connector, power jack,
- 2 USB connectors (one isolated)
- Boot from user Flash or system memory
- CAN 2.0 A/B compliant connection
- I2C connection
- RS-232 channel with RTS/CTS handshake support
- Extension connectors for daughterboard or wrapping area board
- RoHS compliant
You might also like...
All tools & software
All resources
Resource title | Latest update |
---|
Product Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
19 Sep 2016 | 19 Sep 2016 |
User Manuals (1)
Resource title | Latest update | |||
---|---|---|---|---|
22 Feb 2016 | 22 Feb 2016 |
Brochures (1)
Resource title | Latest update | |||
---|---|---|---|---|
08 Apr 2021 | 08 Apr 2021 |
Evaluation Board Terms of Use (1)
Resource title | Latest update | |||
---|---|---|---|---|
07 Oct 2020 | 07 Oct 2020 |
All resources
Resource title | Latest update |
---|
Board Manufacturing Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 29 May 2015 | 29 May 2015 |
Bill of Materials (1)
Resource title | Latest update | |||
---|---|---|---|---|
29 May 2015 | 29 May 2015 |
Schematic Pack (1)
Resource title | Latest update | |||
---|---|---|---|---|
29 May 2015 | 29 May 2015 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Material Declaration** |
---|---|---|---|---|---|---|
STEVAL-IHM039V1 | Active | CARD | Industrial | Ecopack2 | - | |
STEVAL-IHM039V1
Package:
CARDMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Core Product | Marketing Status | Supplier | ECCN (US) | ECCN (EU) | Country of Origin | Budgetary Price (US$)*/Qty | |
---|---|---|---|---|---|---|---|---|---|---|
STEVAL-IHM039V1 | 3 distributors | Buy Direct | STM32F415 | Active | - | EAR99 | NEC | ITALY | 251.0 / 1 |
(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors