Product overview
Description
The STEVAL-IHM043V1 demonstration board is a three-phase permanent magnet brushless motor driver designed to drive a motor using a sensorless 6-step commutation technique. The board can operate from a DC input voltage between 7 and 42 VDCand supply a continuous output current of 2 A to the motor. The circuit consists of three main blocks:The digital control block uses the STM32F051 microcontroller to implement the control algorithms, and generates the control signals for the power stage.
The second block is the power stage, consisting of a three-phase inverter bridge implemented using the L6234 three-phase motor driver IC.
The power supply block uses the ST78L33 linear regulator to provide the 3.3 V logic supply for the microcontroller.
-
All features
- Input voltage range: 7 to 42 Vdc
- Output current: 2 A (5 A peak)
- Can operate up to 100% duty cycle
- RoHS compliant
You might also like...
All tools & software
All resources
Resource title | Latest update |
---|
Product Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
19 Sep 2016 | 19 Sep 2016 |
Application Notes (1)
Resource title | Latest update | |||
---|---|---|---|---|
13 Sep 2018 | 13 Sep 2018 |
Brochures (1)
Resource title | Latest update | |||
---|---|---|---|---|
08 Apr 2021 | 08 Apr 2021 |
Evaluation Board Terms of Use (1)
Resource title | Latest update | |||
---|---|---|---|---|
07 Oct 2020 | 07 Oct 2020 |
All resources
Resource title | Latest update |
---|
Board Manufacturing Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 28 May 2015 | 28 May 2015 |
Bill of Materials (1)
Resource title | Latest update | |||
---|---|---|---|---|
28 May 2015 | 28 May 2015 |
Schematic Pack (1)
Resource title | Latest update | |||
---|---|---|---|---|
28 May 2015 | 28 May 2015 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Material Declaration** |
---|---|---|---|---|---|---|
STEVAL-IHM043V1 | Active | CARD | Industrial | Ecopack2 | Yes | |
STEVAL-IHM043V1
Package:
CARDMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Core Product | Marketing Status | Supplier | ECCN (US) | ECCN (EU) | Country of Origin | Budgetary Price (US$)*/Qty | |
---|---|---|---|---|---|---|---|---|---|---|
STEVAL-IHM043V1 | 4 distributors | Buy Direct | STM32F051; L6234 | Active | - | 3A991A2 | NEC | ITALY | 68.0 / 1 |
(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors