STEVAL-IHM045V1

Active

3-phase high voltage inverter power board for FOC based on the STGIPN3H60A (SLLIMM™-nano)

Download databrief
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
The STEVAL-IHM045V1 system evaluation board is a 3-phase inverter designed to perform field oriented control (FOC) of sinusoidal-shaped back-EMF PMSMs with or without sensors, with nominal power up to 100 W. This flexible, high-performance design consists of a 3-phase inverter bridge based on the STGIPN3H60A SLLIMM™-nano (small low-loss intelligent molded module) IPM, 3-phase inverter, 3 A / 600 V very fast IGBT and the VIPer06 fixed frequency offline converter from the VIPer™ plus family. The system is specifically designed to achieve fast and accurate current feedback conditioning, thereby matching the requirements typical of high-end applications such as field oriented motor control.
The board is compatible with 110 and 230 Vac mains, and includes an auxiliary power supply stage with the VIPer06 to generate the +15 V and the +3.3 V supply voltages required by the application.
Through a dedicated connector, the board can be interfaced with the STM3210B-EVAL, STM32100B-EVAL, STM3210E-EVAL, STM320518-EVAL, STM3220G-EVAL, STM32303C-EVAL, STM3240G-EVAL (STM32 microcontroller evaluation boards), STEVAL-IHM022V1 (high density dual motor control evaluation board based on the STM32F103ZE microcontroller), STEVAL-IHM039V1 (Dual motor drive control stage based on the STM32F415ZG microcontroller) and the STEVAL-IHM033V1 (Control stage based on the STM32F100CB microcontroller suitable for motor control).
  • All features

    • Wide-range input voltage (30-270 Vac)
    • Maximum power up to 100 W at 230 Vac input
    • Based on the STGIPN3H60A SLLIMM™-nano AC motor drive
    • Mounts the VIPer06 fixed frequency offline converter from the VIPer™ plus family
    • Efficient DC-DC power supply (15 V, 3.3 V)
    • DC bus voltage power supply connectors
    • External 15 V input
    • Dedicated connector for interfacing with the various other ST evaluation boards
    • Suitable for sinusoidal FOC drives
    • Selectable single or three-shunt current reading topology with fast operational amplifier
    • Configurable for direct motor current sampling from shunt resistors
    • Hardware overcurrent detecting network
    • Temperature sensor
    • Hall sensor/quadrature encoder inputs
    • RoHS compliant

You might also like...

Recommended for you

Related Applications

Industrial

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      STSW-POWERSTUDIO

      Active

      ST PowerStudio dynamic electrothermal simulation software for power devices

      Evaluation Tool Software ST
      STSW-POWERSTUDIO

      Description:

      ST PowerStudio dynamic electrothermal simulation software for power devices
    • Part number
      Status
      Description
      Type
      Supplier

      STSW-STM32100

      NRND

      STM32 PMSM FOC Software Development Kit - MC library (UM1052)

      STM32 Standard Peripheral Library Expansion ST
      STSW-STM32100

      Description:

      STM32 PMSM FOC Software Development Kit - MC library (UM1052)

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Material Declaration**
STEVAL-IHM045V1
Active
CARD Industrial Ecopack2 Yes

STEVAL-IHM045V1

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Core Product
Marketing Status
Supplier
ECCN (US)
ECCN (EU)
Country of Origin
Budgetary Price (US$)*/Qty
STEVAL-IHM045V1 No availability of distributors reported, please contact our sales office STGIPN3H60A
Active
ST EAR99 NEC ITALY 123.0 / 1

STEVAL-IHM045V1

Core Product

STGIPN3H60A

Marketing Status

Active

Budgetary Price (US$)*/Qty

123.0 / 1

Supplier

ST

ECCN (US)

EAR99

ECCN (EU)

NEC

Budgetary Price (US$)* / Qty

123.0 / 1

Country of Origin

ITALY

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors