STEVAL-ILD004V1

Active

Digital wall dimmer for halogen and low-consumption lamps

Download databrief Order Direct
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
The STEVAL-ILD004V1 evaluation board is designed to propose an innovative and low cost power topology for a light wall dimmer using two sensitive TS820-600FP SCRs and a single STGF10NC60KD IGBT to dim the following lamp types: 100 - 240 V halogen lamps, SELV halogen lamps through magnetic or electronic transformers, and new CFL and LED dimmable lamps. Control of the board is achieved with the STM8S103F2 microcontroller.
  • All features

    • Operation for 2-wire wall dimmer
    • Leading-edge control only (compatible with all commonly-available lamps on the market)
    • Operation at 110 V or 230 V line rms voltage and 50 Hz or 60 Hz line frequency
    • Dimmable power range (higher power is possible with larger heatsink):
      • 3 W to 600 W for 230 V rms line
      • 3 W to 300 W for 110 V rms line
    • Power efficiency @ 600 W - 230 V > 99%
    • Standby losses @ 230 V < 0.3 W
    • Short-circuit protection at startup
    • Enhanced interface with push-buttons; soft-start and soft-stop; memory of last setting
    • Compliance with EMC standards:
      • IEC 61000-4-5: criteria A for 2 kV surge
      • IEC 61000-4-4: criteria A for more than 2.5 kV
    • Compliant with EN55015 with 600 W - 230 V halogen lamp
    • RoHS compliant

Recommended for you

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Material Declaration**
STEVAL-ILD004V1
Active
CARD Industrial Ecopack2 -

STEVAL-ILD004V1

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Core Product
Marketing Status
Supplier
ECCN (US)
ECCN (EU)
Country of Origin
Budgetary Price (US$)*/Qty
STEVAL-ILD004V1 Available at 1 distributors

Distributor availability ofSTEVAL-ILD004V1

Distributor Name
Region Stock Min. Order Third party link
RS COMPONENTS EUROPE 2 1 Order Now

Distributor reported inventory date: 2021-06-14

Distributor Name

RS COMPONENTS

Stock

2

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2021-06-14

Buy Direct TS820-600FP; STGF10NC60KD
Active
ST EAR99 NEC ITALY 72.0 / 1

STEVAL-ILD004V1

Core Product

TS820-600FP; STGF10NC60KD

Marketing Status

Active

Budgetary Price (US$)*/Qty

72.0 / 1

Distributor availability ofSTEVAL-ILD004V1

Distributor Name
Region Stock Min. Order Third party link
RS COMPONENTS EUROPE 2 1 Order Now

Distributor reported inventory date: 2021-06-14

Distributor Name

RS COMPONENTS

Stock

2

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2021-06-14

Supplier

ST

ECCN (US)

EAR99

ECCN (EU)

NEC

Budgetary Price (US$)* / Qty

72.0 / 1

Country of Origin

ITALY

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors