STEVAL-ILL035V2

Active

Multi-channel LED driver with integrated boost controller for medium/large LCD panel backlight based on LED7708 and STM32F103C6T6 - daughter board

Download databrief Order Direct
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
The STEVAL-ILL035V2 product evaluation board is an extension (daughterboard) of the STEVAL-ILL035V1 (motherboard) based on the LED7708 LED driver. It allows implementation of a daisy-chained configuration for applications requiring more than 16 channels. The LED7708 is configured as slave on the STEVAL-ILL035V2, and as master on the STEVAL-ILL035V1.
The boost controller section is not used and the supply voltage for the LED strings is derived from the motherboard (STEVAL-ILL035V1, master) by extending the output voltage optimization through dedicated hand-shake signals. Additional daughterboards can be connected to a single motherboard to increase the number of channels. The brightness control of the LED strings and the fault management options are identical to the ones available for the STEVAL-ILL035V1 evaluation board. The evaluation board is intended as a solution for medium/large LCD panel backlight drivers, but is suitable for any application involving several LEDs arranged is strings (e.g. advertisement panels, signs, gaming, etc.).
  • All features

    • Wide DC input voltage: 10 V - 28 V
    • 16-channels with up to 85 mA/channel current capability and independent PWM brightness control
    • Up to 15 white LEDs per channel
    • Embedded open-channel and LED short-circuit faults management
    • Expansion connector to cascade other STEVAL-ILL035V2 evaluation boards
    • RoHS compliant

You might also like...

Recommended for you

Related Applications

Personal Electronics

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      STSW-ILL035

      Active

      STEVAL-ILL035Vx LED driver GUI & FW

      Evaluation Tool Software ST
      STSW-ILL035

      Description:

      STEVAL-ILL035Vx LED driver GUI & FW

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Material Declaration**
STEVAL-ILL035V2
Active
CARD Industrial Ecopack2 -

STEVAL-ILL035V2

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Core Product
Marketing Status
Supplier
ECCN (US)
ECCN (EU)
Country of Origin
Budgetary Price (US$)*/Qty
STEVAL-ILL035V2 Available at 1 distributors

Distributor availability ofSTEVAL-ILL035V2

Distributor Name
Region Stock Min. Order Third party link
RS COMPONENTS EUROPE 2 1 Order Now

Distributor reported inventory date: 2021-09-06

Distributor Name

RS COMPONENTS

Stock

2

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2021-09-06

Buy Direct LED7708; STM32F103C6T6
Active
ST EAR99 NEC ITALY 69.0 / 1

STEVAL-ILL035V2

Core Product

LED7708; STM32F103C6T6

Marketing Status

Active

Budgetary Price (US$)*/Qty

69.0 / 1

Distributor availability ofSTEVAL-ILL035V2

Distributor Name
Region Stock Min. Order Third party link
RS COMPONENTS EUROPE 2 1 Order Now

Distributor reported inventory date: 2021-09-06

Distributor Name

RS COMPONENTS

Stock

2

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2021-09-06

Supplier

ST

ECCN (US)

EAR99

ECCN (EU)

NEC

Budgetary Price (US$)* / Qty

69.0 / 1

Country of Origin

ITALY

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors