STEVAL-ISA043V2

Active

1.5 A / 3.3 V high frequency synchronous buck converter demonstration board based on the ST1S06

Download databrief
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
This demonstration board, based on the ST1S06, is an adjustable current-mode PWM synchronous, step-down DC-DC converter with inhibit function. It is optimized for powering all low-voltage applications and, more generally, to replace the high-current linear solution when the power dissipation may cause overheating of the application environment. It provides up to 1.5 A over an input voltage range of 2.5 V to 5.5 V.
A high switching frequency (1.5 MHz) enables the use of tiny surface-mounted components (SMD). In addition to the resistor divider used to set the output voltage value, only an inductor and two capacitors are required.
Moreover, low output ripple is guaranteed by the current-mode PWM topology and by the use of low series resistance (ESR) SMD ceramic capacitors.
The device is thermal protected and current limited to prevent damage due to accidental short circuits.
It is a complete 1.5 A switching regulator with its internal compensation eliminating the need for additional components.
The constant-frequency, current-mode, PWM architecture and stable operation with ceramic capacitors results in a low, predictable output ripple. To clamp the error amplifier reference voltage, this device includes a soft-start control block generating a voltage ramp.
The ST1S06 is available in a 6L-DFN 3x3 package.
  • All features

    • Adjustable current-mode pulse width modulation (PWM) synchronous, step-down DC-DC converter with inhibit function
    • Input voltage, Vin: 2.5 V to 5.5 V
    • Output voltage, Vout: 3.3 V
    • Output current, Iout: 1.5 A
    • Switching frequency: 1.5 MHz
    • RoHS compliant

Recommended for you

Related Applications

Industrial

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Material Declaration**
STEVAL-ISA043V2
Active
CARD Industrial Ecopack2 -

STEVAL-ISA043V2

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Core Product
Marketing Status
Supplier
ECCN (US)
ECCN (EU)
Country of Origin
Board production status
Budgetary Price (US$)*/Qty
STEVAL-ISA043V2 No availability of distributors reported, please contact our sales office ST1S06PUR
Active
- EAR99 NEC ITALY - 47.0 / 1

STEVAL-ISA043V2

Core Product

ST1S06PUR

Marketing Status

Active

Budgetary Price (US$)*/Qty

47.0 / 1

Supplier

-

ECCN (US)

EAR99

ECCN (EU)

NEC

Budgetary Price (US$)* / Qty

47.0 / 1

Country of Origin

ITALY

Board production status

-

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors