STEVAL-ISA153V1

Active

12 V, 15 W (20 W peak) isolated flyback converter based on the VIPER38LE

Download databrief
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
The STEVAL-ISA153V1 product evaluation board implements a 12 V/1.25 A, 15 W (20 W peak) isolated flyback wide-range mains developed for general-purpose applications. The core of the application is the VIPER38LE, the latest offline converter from the VIPerPlus family. The device is a high-voltage converter that smartly integrates an 800 V rugged power MOSFET with PWM current-mode control. The device features an adjustable extra power timer (EPT) that enables the IC to sustain overload conditions for a few seconds.
The main characteristics of the evaluation board are its small size and minimal BOM, high efficiency and low standby consumption. Extremely low consumption under no-load conditions is ensured thanks to burst mode operation which reduces the average switching frequency and minimizes all frequency-related losses.
The VIPER38LE operates at a fixed 60 kHz frequency. Frequency jittering is implemented, which helps the application meet electromagnetic disturbance standards.
The IC includes high-level protection features such as dual-level OCP, output overvoltage, short-circuit, and thermal shutdown with hysteresis. After removal of a fault condition, the IC is automatically restarted.
  • All features

    • Universal input mains range: 90 – 265 VACfrequency: 50 - 60 Hz
    • Output voltage/current: 12 V/1.25 A (1.65 A peak)
    • Very compact size
    • Standby mains consumption: lower than 30 mW at 230 VAC
    • Minimum active mode efficiency: 81.55%
    • Minimum active mode at 10% load efficiency: 71.55%
    • EMI: in accordance with EN55022-Class-B
    • RoHS compliant

Recommended for you

Related Applications

Industrial

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Material Declaration**
STEVAL-ISA153V1
Active
CARD Industrial Ecopack2 -

STEVAL-ISA153V1

Package:

CARD

Material Declaration**:

Marketing Status

Active

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Core Product
Marketing Status
Supplier
ECCN (US)
ECCN (EU)
Country of Origin
Board production status
Budgetary Price (US$)*/Qty
STEVAL-ISA153V1 Available at 1 distributors

Distributor availability ofSTEVAL-ISA153V1

Distributor Name
Region Stock Min. Order Third party link
RS COMPONENTS EUROPE 2 1 Order Now

Distributor reported inventory date: 2021-09-06

Distributor Name

RS COMPONENTS

Stock

2

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2021-09-06

VIPER38LE
Active
- 3A991A2 NEC ITALY - 65.0 / 1

STEVAL-ISA153V1

Core Product

VIPER38LE

Marketing Status

Active

Budgetary Price (US$)*/Qty

65.0 / 1

Distributor availability ofSTEVAL-ISA153V1

Distributor Name
Region Stock Min. Order Third party link
RS COMPONENTS EUROPE 2 1 Order Now

Distributor reported inventory date: 2021-09-06

Distributor Name

RS COMPONENTS

Stock

2

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2021-09-06

Supplier

-

ECCN (US)

3A991A2

ECCN (EU)

NEC

Budgetary Price (US$)* / Qty

65.0 / 1

Country of Origin

ITALY

Board production status

-

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors