STEVAL-MKI109V2

NRND

eMotion: ST MEMS adapters motherboard based on STM32F103, compatible with all ST MEMS adapter boards

Download databrief
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
The STEVAL-MKI109V2 is a motherboard designed to provide users with a complete, ready-to-use platform for the evaluation of STMicroelectronics’ MEMS products. The board features a DIL24 socket to mount all available adapters for both digital and analog output MEMS devices.
The motherboard includes a high-performance 32-bit microcontroller, which functions as a bridge between the sensor and a PC, on which it is possible to use the downloadable graphical user interface (GUI), or dedicated software routines for customized applications.
  • All features

    • Compatible with all available ST MEMS adapter boards
    • Controlled by the STM32F103RET6 high-performance ARM Cortex-M3 microcontroller
    • Includes a DIL24 socket for easy MEMS adapter connection
    • 3 V on-board linear voltage regulator
    • DFU compatible for USB microprocessor firmware update
    • USB 2.0 full-speed compliant
    • Debugging connector for SWD/JTAG
    • RoHS compliant

You might also like...

Recommended for you

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      STSW-MEMS034

      Active

      Unico Lite - source code

      Evaluation Tool Software ST
      STSW-MEMS034

      Description:

      Unico Lite - source code
    • Part number
      Status
      Description
      Type
      Supplier

      STEVAL-MKI193V1

      Active

      ASM330LHH adapter board for a standard DIL24 socket

      MEMS Motion Sensor Eval Boards ST
      STEVAL-MKI193V1

      Description:

      ASM330LHH adapter board for a standard DIL24 socket

      STEVAL-MKI195V1

      Active

      LSM6DSRX adapter board for a standard DIL24 socket

      MEMS Motion Sensor Eval Boards ST
      STEVAL-MKI195V1

      Description:

      LSM6DSRX adapter board for a standard DIL24 socket

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Material Declaration**
STEVAL-MKI109V2
NRND
CARD Industrial Ecopack2 -

STEVAL-MKI109V2

Package:

CARD

Material Declaration**:

Marketing Status

NRND

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Core Product
Marketing Status
Supplier
ECCN (US)
ECCN (EU)
Country of Origin
Budgetary Price (US$)*/Qty
STEVAL-MKI109V2 No availability of distributors reported, please contact our sales office STM32F103
NRND
ST 3A991A2 NEC ITALY 111.0 / 1

STEVAL-MKI109V2

Core Product

STM32F103

Marketing Status

NRND

Budgetary Price (US$)*/Qty

111.0 / 1

Supplier

ST

ECCN (US)

3A991A2

ECCN (EU)

NEC

Budgetary Price (US$)* / Qty

111.0 / 1

Country of Origin

ITALY

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors