STEVAL-MKI127V1

NRND

Ultra stable 3-axis gyro based on the L3GD20

Download databrief
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
The STEVAL-MKI127V1 demonstration board represents an ultra stable 3-axis gyroscope application based on MEMS technology, offering high quality and performance at a low price. Utilizing ST’s L3GD20 low-power 3-axis angular rate sensor and ARM Cortex-M3 processor, it offers users an unprecedented level of fine tuning/programming to meet the needs of professionals and hobbyists alike. It is ideal for any number of UAV, conventional aircraft, platform stabilization (such as camera mounts), or general robotics projects, as well as providing optimal performance for competitive RC airplane and recreational flying. The STEVAL-MKI127V1 was designed by Bluelight Technologies Co. Ltd.
For the complete user manual and PC tools (intuitive, easy-to-use software for detailed user programming and graphical real-time data monitoring), download from:
http://www.bluelight-tech.com/BL-3GMod.htm
  • All features

    • USB / PC connection for setup and upgrade (USB and/or UART connection)
    • Ultra stable over temperature and time
    • Operational temperature: -30 °C to +85 °C
    • ST L3GD20 MEMS rate sensor
    • ARM Cortex-M3 processor for control and I/O
    • UART connection for system developers
    • Filters:
      • Low pass
      • High pass (programmable)
      • Kalman (programmable)
      • Rolling average (programmable)
    • Control algorithm:
      • PID (proportional, integrative, differential)
      • All gain parameters programmable (+3 external pots)
    • Input Tx/Rx matching:
      • Matching to any RC transmitter
      • Allows a low cost system with high end features
    • Curves (input stick curves):
      • Many standard and also x4 use programmable
      • Good for aircraft control at low cost
    • Mixing functions / trim:
      • Pitch into roll for “Wing” aircraft
      • Power in and out (for curve transformation)
      • Trim and range adjustments for fine tuning
    • 3 PWM inputs and 6 outputs for control signals:
      • Pitch
      • Roll
      • Yaw
    • 1 x UART for 16-bit raw X, Y, Z rate and 8-bit temperature digital data out and PC connection
    • Highly programmable for multiple applications
    • Variable input voltage (20 V to 5 V, or down to 3.3 V)
    • LED displays to show gyro operation
    • Factory calibrated
    • Size, power and weight
      • 35 x 35 mm PCB
      • 45 mA during normal operation
      • Weight: 8.5 g
    • RoHS compliant

You might also like...

Recommended for you

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      STEVAL-MKI109V3

      Active

      Professional MEMS tool: ST MEMS adapters motherboard based on the STM32F401VE and compatible with all ST MEMS adapters

      MEMS Motion Sensor Eval Boards ST
      STEVAL-MKI109V3

      Description:

      Professional MEMS tool: ST MEMS adapters motherboard based on the STM32F401VE and compatible with all ST MEMS adapters

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Material Declaration**
STEVAL-MKI127V1
NRND
CARD Industrial Ecopack2 -

STEVAL-MKI127V1

Package:

CARD

Material Declaration**:

Marketing Status

NRND

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Core Product
Marketing Status
Supplier
ECCN (US)
ECCN (EU)
Country of Origin
Budgetary Price (US$)*/Qty
STEVAL-MKI127V1 No availability of distributors reported, please contact our sales office L3GD20
NRND
- EAR99 NEC ITALY 97.0 / 1

STEVAL-MKI127V1

Core Product

L3GD20

Marketing Status

NRND

Budgetary Price (US$)*/Qty

97.0 / 1

Supplier

-

ECCN (US)

EAR99

ECCN (EU)

NEC

Budgetary Price (US$)* / Qty

97.0 / 1

Country of Origin

ITALY

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors