STEVAL-MKI182V1

NRND

ISM330DLC adapter board for a standard DIL24 socket

Download databrief
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
The STEVAL-MKI182V1 is an adapter board designed to facilitate the evaluation of MEMS devices in the ISM330DLC product family. The board offers an effective solution for fast system prototyping and device evaluation directly within the user's own application. The STEVAL-MKI182V1 can be plugged into a standard DIL24 socket. The adapter provides the complete ISM330DLC pinout and comes ready-to-use with the required decoupling capacitors on the VDD power supply line.
This adapter is supported by the STEVAL-MKI109V2 and STEVAL-MKI109V3 motherboards which include a high performance 32-bit microcontroller functioning as a bridge between the sensor and a PC, on which it is possible to use the downloadable graphical user interface (Unico GUI) or dedicated software routines for customized applications.
  • All features

    • Complete ISM330DLC pinout for a standard DIL24 socket
    • Fully compatible with STEVAL-MKI109V2 and STEVAL-MKI109V3 motherboards
    • RoHS compliant

You might also like...

Recommended for you

Related Applications

Industrial

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      STEVAL-MKI109V2

      NRND

      eMotion: ST MEMS adapters motherboard based on STM32F103, compatible with all ST MEMS adapter boards

      MEMS Motion Sensor Eval Boards ST
      STEVAL-MKI109V2

      Description:

      eMotion: ST MEMS adapters motherboard based on STM32F103, compatible with all ST MEMS adapter boards

      STEVAL-MKI109V3

      Active

      Professional MEMS tool: ST MEMS adapters motherboard based on the STM32F401VE and compatible with all ST MEMS adapters

      MEMS Motion Sensor Eval Boards ST
      STEVAL-MKI109V3

      Description:

      Professional MEMS tool: ST MEMS adapters motherboard based on the STM32F401VE and compatible with all ST MEMS adapters

      STEVAL-MKIT02V1

      Active

      Industrial MEMS sensors sample kit

      MEMS Motion Sensor Eval Boards ST
      STEVAL-MKIT02V1

      Description:

      Industrial MEMS sensors sample kit

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Material Declaration**
STEVAL-MKI182V1
NRND
CARD Industrial Ecopack2 -

STEVAL-MKI182V1

Package:

CARD

Material Declaration**:

Marketing Status

NRND

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Core Product
Marketing Status
Supplier
ECCN (US)
ECCN (EU)
Country of Origin
Budgetary Price (US$)*/Qty
STEVAL-MKI182V1 No availability of distributors reported, please contact our sales office ISM330DLC
NRND
ST EAR99 NEC ITALY 16.5 / 1

STEVAL-MKI182V1

Core Product

ISM330DLC

Marketing Status

NRND

Budgetary Price (US$)*/Qty

16.5 / 1

Supplier

ST

ECCN (US)

EAR99

ECCN (EU)

NEC

Budgetary Price (US$)* / Qty

16.5 / 1

Country of Origin

ITALY

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors