Product overview
Description
The STEVAL-MKSBOX1V1 (SensorTile.box) is a ready-to-use box kit with wireless IoT and wearable sensor platform to help you use and develop apps based on remote motion and environmental sensor data, regardless of your level of expertise. The SensorTile.box board fits into a small plastic box with a long-life rechargeable battery, and the ST BLE Sensor app on your smartphone connects via Bluetooth to the board and allows you to immediately begin using the wide range of default IoT and wearable sensor applications.In Expert Mode, you can build customs apps from your selection of SensorTile.box sensors, operating parameters, data and output types, and special functions and algorithms available. This multi sensor kit therefore allows you to design wireless IoT and wearable sensor applications quickly and easily, without performing any programming.
SensorTile.box includes a firmware programming and debugging interface that allows professional developers to engage in more complex firmware code development using the STM32 Open Development Environment (STM32 ODE), which includes a sensing AI function pack with neural network libraries.
-
All features
- Easy-to-use app with immediate functionality for the following motion and environmental sensor applications:
- Pedometer optimized for belt positioning
- Baby crying detection with Cloud AI learning
- Barometer / environmental monitoring
- Vehicle / goods tracking
- Vibration monitoring
- Compass and inclinometer
- Sensor data logger
- Expert Mode with additional sensor app parameter settings
- Compact board with the following high precision sensors:
- Digital temperature sensor (STTS751)
- 6-axis inertial measurement unit (LSM6DSOX)
- 3-axis accelerometers (LIS2DW12 and LIS3DHH)
- 3-axis magnetometer (LIS2MDL)
- Altimeter / pressure sensor (LPS22HH)
- Microphone / audio sensor (MP23ABS1)
- Humidity sensor (HTS221)
- Ultra-low-power ARM Cortex-M4 microcontroller with DSP and FPU (STM32L4R9)
- Bluetooth application processor v5.2 (BlueNRG-M2) which replaces the SPBTLE-1S Bluetooth Smart connectivity v4.2 module of the board previous batches
- Programming and debugging interface for professional firmware development
- Easy-to-use app with immediate functionality for the following motion and environmental sensor applications:
You might also like...
Featured Videos
The STEVAL-MKSBOX1V1 (SensorTile.box) is a ready-to-use box kit with wireless IoT and wearable sensor platform to help you use and develop apps based on remote motion and environmental sensor data, regardless of your level of expertise.
All tools & software
All resources
Resource title | Latest update |
---|
Product Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
09 Apr 2021 | 09 Apr 2021 |
User Manuals (1)
Resource title | Latest update | |||
---|---|---|---|---|
14 Apr 2021 | 14 Apr 2021 |
Evaluation Board Terms of Use (1)
Resource title | Latest update | |||
---|---|---|---|---|
07 Oct 2020 | 07 Oct 2020 |
All resources
Resource title | Latest update |
---|
Board Manufacturing Specifications (3)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 10 Apr 2020 | 10 Apr 2020 | ||
ZIP | 02 Aug 2019 | 02 Aug 2019 | ||
ZIP | 08 Apr 2021 | 08 Apr 2021 |
Bill of Materials (1)
Resource title | Latest update | |||
---|---|---|---|---|
02 Aug 2019 | 02 Aug 2019 |
Schematic Pack (1)
Resource title | Latest update | |||
---|---|---|---|---|
02 Aug 2019 | 02 Aug 2019 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Material Declaration** |
---|---|---|---|---|---|---|
STEVAL-MKSBOX1V1 | Active | CARD | Industrial | Ecopack2 | Yes | |
STEVAL-MKSBOX1V1
Package:
CARDMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Core Product | Marketing Status | Supplier | ECCN (US) | ECCN (EU) | Country of Origin | Budgetary Price (US$)*/Qty | |
---|---|---|---|---|---|---|---|---|---|---|
STEVAL-MKSBOX1V1 | 7 distributors | Buy Direct | STTS751, LSM6DSOX, LIS2DW12, LIS2MDL, LIS3DHH, LPS22HH, MP23ABS1, HTS221, STM32L4R9ZI | Active | ST | 5A992C | 5A002A2 | ITALY | 49.9 / 1 |
(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors