Product overview
Description
The STEVAL-PTOOL2V1 BLDC driver reference design is tailored for battery-operated power tools using 8S to 15S battery packs. It is based on the STSPIN32F0252 motor controller with embedded 3-phase, 250 V gate driver and low-power STM32 MCU. The power stage is based on the STL130N8F7 power MOSFETs or any similarly rated device in a PowerFlat 5x6 package. The board implements single shunt sensing topology with both field-oriented control(FOC) and sensored or sensorless 6-step control supported for driving permanent magnet synchronous motors (PMSM) and brushless DC (BLDC) motors.
The companion 6-step STSW-PTOOL2V1 firmware is ready to use with position feedback from phase Hall-effect sensors.
This reference design can deliver up to 19 A continuous current with very good thermal dissipation performance thanks to the mounted heatsink. It is compatible with a wide input voltage range from 20 to 72 VDC, and includes an auxiliary power stage with the VIPER013 in buck configuration to generate +12V and +3.3V supply voltage required by the application.
The STEVAL-PTOOL2V1 features a potentiometer for speed variation and protection features include thermal shutdown, undervoltage lockout, and overcurrent protection.
This compact 80 mm x 58 mm design is ideal for power tools and any similar battery-operated applications in terms of architecture, rating and performance.
-
All features
- Input voltage from 20 VDC to 72 VDC
- Recommended for power tools supplied from 8S to 15S
- Output current up to 19 Arms
- Overcurrent threshold set to 36 A peak
- STSPIN32F0252 featuring
- 250 V, 1 A, 3-phase gate driver
- SmartShutDown OCP
- Cortex-M0 STM32
- STL130N8F7 MOSFETs power stage featuring:
- VDS = 80 V
- RDS(on) max.= 3.6 mΩ
- PowerFlat 5x6 package
- Compact footprint (80 mm x 58 mm)
- Heatsink for best power dissipation performance
- Single shunt current sensing, suitable for:
- Sensored or sensorless 6 step algorithm
- Single-shunt vector (FOC) algorithm
- Digital Hall sensors and encoder input
- Plug-and-play thanks to available six-steps firmware with Hall-effect sensors feedback
- Speed regulation through trimmer
- Fully protected:
- Thermal shutdown
- Undervoltage lockout
- Overcurrent protection
- Bus voltage sensing
- 12 V VCC and 3.3 V VDD supplies
- Serial wire debug (SWD) port for debugging/programming
- UART TX RX interface available
- Easy user interface with buttons and trimmer
You might also like...
All tools & software
All resources
Resource title | Latest update |
---|
Product Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
06 Oct 2020 | 06 Oct 2020 |
User Manuals (2)
Resource title | Latest update | |||
---|---|---|---|---|
06 Oct 2020 | 06 Oct 2020 | |||
09 Oct 2020 | 09 Oct 2020 |
Brochures (1)
Resource title | Latest update | |||
---|---|---|---|---|
08 Apr 2021 | 08 Apr 2021 |
Evaluation Board Terms of Use (1)
Resource title | Latest update | |||
---|---|---|---|---|
07 Oct 2020 | 07 Oct 2020 |
All resources
Resource title | Latest update |
---|
Board Manufacturing Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 07 Oct 2020 | 07 Oct 2020 |
Bill of Materials (1)
Resource title | Latest update | |||
---|---|---|---|---|
07 Oct 2020 | 07 Oct 2020 |
Schematic Pack (1)
Resource title | Latest update | |||
---|---|---|---|---|
07 Oct 2020 | 07 Oct 2020 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | WEEE Compliant | Material Declaration** |
---|---|---|---|---|---|---|
STEVAL-PTOOL2V1 | Active | CARD | Industrial | Ecopack2 | Yes | |
STEVAL-PTOOL2V1
Package:
CARDMaterial Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Core Product | Marketing Status | Supplier | ECCN (US) | ECCN (EU) | Country of Origin | Budgetary Price (US$)*/Qty | |
---|---|---|---|---|---|---|---|---|---|---|
STEVAL-PTOOL2V1 | 3 distributors | Buy Direct | STSPIN32F0252, STL130N8F7,STN3P10F6; VIPer013; TSV912, STTH102A | Active | ST | EAR99 | NEC | ITALY | 69.0 / 1 |
(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors