STEVAL-TDR004V1

NRND

400 W / 1.6 - 54 MHz reference design using 2x SD2933
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
The STEVAL-TDR004V1 demonstration board is an RF broadband power amplifier intended for linear or nonlinear operation over the 1.6 to 54 MHz band, using two SD2933 gold metallized Nchannel MOS field-effect transistors. The temperature compensating biasing circuit supports class B and class AB operation. STEVAL-TDR004V1 is designed in cooperation with Specific RF Devices (Germany).
  • All features

    • IMD at 300 WPEP < -26 dBc
    • Efficiency: 57 % - 76 %
    • Excellent thermal stability
    • Supply voltage: 48 V
    • Frequency: 1.6 - 54 MHz
    • Input power 10 W max.
    • Load mismatch: 3:1 (all phases)
    • Output power: 400 W (typ.)

Recommended for you

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Material Declaration**
STEVAL-TDR004V1
NRND
CARD Industrial Ecopack2 -

STEVAL-TDR004V1

Package:

CARD

Material Declaration**:

Marketing Status

NRND

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Core Product
Marketing Status
Supplier
ECCN (US)
ECCN (EU)
Board production status
Country of Origin
Budgetary Price (US$)*/Qty
STEVAL-TDR004V1 No availability of distributors reported, please contact our sales office SD2933
NRND
- EAR99 NEC - ITALY 1560.0 / 1

STEVAL-TDR004V1

Core Product

SD2933

Marketing Status

NRND

Budgetary Price (US$)*/Qty

1560.0 / 1

Supplier

-

ECCN (US)

EAR99

ECCN (EU)

NEC

Budgetary Price (US$)* / Qty

1560.0 / 1

Board production status

-

Country of Origin

ITALY

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors