STEVAL-TDR033V1

NRND

60 W/896-941 MHz evaluation board based on 2x PD85050S

Download databrief
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
The STEVAL-TDR033V1 demonstration board is designed for mobile radio applications. It uses two PD85050S LDMOS transistors. The demonstration board is a push-pull class AB power amplifier which uses a lumped L-C input/output network type on balanced microstrip lines.
A proper planar balun embedded on the PCB (patent pending) allows the management of balanced versus unbalanced input/output signals.
For additional information regarding the PD85050S please refer to the device datasheet.
  • All features

    • Excellent thermal stability
    • Frequency: 896-941 MHz
    • Supply voltage: 12.5 V
    • Output power: 60 W
    • Gain: 10 dB min
    • Efficiency: 50% min
    • Stability load VSWR 3:1 minimum
    • BeO free amplifier
    • RoHS compliant

Recommended for you

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade WEEE Compliant Material Declaration**
STEVAL-TDR033V1
NRND
CARD Industrial Ecopack2 -

STEVAL-TDR033V1

Package:

CARD

Material Declaration**:

Marketing Status

NRND

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Core Product
Marketing Status
Supplier
ECCN (US)
ECCN (EU)
Board production status
Country of Origin
Budgetary Price (US$)*/Qty
STEVAL-TDR033V1 No availability of distributors reported, please contact our sales office PD85050S
NRND
- EAR99 NEC - ITALY

STEVAL-TDR033V1

Core Product

PD85050S

Marketing Status

NRND

Budgetary Price (US$)*/Qty

Supplier

-

ECCN (US)

EAR99

ECCN (EU)

NEC

Budgetary Price (US$)* / Qty

Board production status

-

Country of Origin

ITALY

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors