STM3220G-EVAL

Active

Evaluation board with STM32F207IG MCU

Download databrief Order Direct
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
The STM3220G-EVAL evaluation board is a complete demonstration and development platform for STMicroelectronics ARM®Cortex®-M3 core-based STM32F2 Series embedding a high-performance STM32F207IGH6. The full range of hardware features on the board helps users to evaluate all the peripherals (USB OTG HS, USB OTG FS, ethernet, motor control, CAN, microSDcard, smartcard, USART, audio DAC, RS-232, IrDA transceiver supported up to board version MB786 C-07, SRAM, ST MEMS, EEPROM and others) and to develop applications.The embedded in-circuit ST-LINK/V2 provides debugger and programmer facilities for the STM32.
  • All features

    • 16-Mbit SRAM
    • 1-Gbyte or more microSDcard
    • Boot from user Flash memory, system memory or SRAM
    • Both ISO/IEC 14443 type A and B smartcard support
    • I2C compatible 64-Kbit serial interface EEPROM, ST MEMS and I/O expander
    • IEEE 802.3-2002 compliant ethernet connector
    • Two CAN 2.0 A/B channels on the same DB connector
    • RS-232 communication
    • IrDA transceiver (supported up to version MB786 C-07 of the board)
    • USB OTG (HS and FS) with Micro-AB connector
    • Inductor motor control connector
    • I2S audio DAC, stereo audio jack for headset
    • 3.2" 240x320 TFT color LCD with touch screen
    • 4-color LEDs
    • Camera module and extension connector for ST camera plug-in
    • Joystick with 4-direction control and selector
    • Reset, wakeup, tamper and user button
    • RTC with backup battery
    • Extension connector for daughterboard or wrapping board
    • JTAG, SW and trace debug support
    • Embedded ST-LINK/V2
    • Five 5V power supply options: power jack, USB FS connector, USB HS connector, ST-LINK/V2 or daughterboard

You might also like...

Recommended for you

Related Applications

Industrial

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      STM32CubeF2

      Active

      STM32Cube MCU Package for STM32F2 series (HAL, Low-Layer APIs and CMSIS, USB, TCP/IP, File system, RTOS, Graphic - and examples running on ST boards)

      STM32Cube MCU & MPU Packages ST
      STM32CubeF2

      Description:

      STM32Cube MCU Package for STM32F2 series (HAL, Low-Layer APIs and CMSIS, USB, TCP/IP, File system, RTOS, Graphic - and examples running on ST boards)

      STSW-STM32043

      Active

      STM3220G-EVAL demonstration firmware

      STM32 Standard Peripheral Library Expansion ST
      STSW-STM32043

      Description:

      STM3220G-EVAL demonstration firmware

      STSW-STM32106

      Active

      STM32F2 and STM32F4 demonstration builder platform

      STM32 Standard Peripheral Library Expansion ST
      STSW-STM32106

      Description:

      STM32F2 and STM32F4 demonstration builder platform

      X-CUBE-MCSDK

      Active

      STM32 Motor Control Software Development Kit (MCSDK)

      STM32Cube Expansion Packages ST
      X-CUBE-MCSDK

      Description:

      STM32 Motor Control Software Development Kit (MCSDK)

      X-CUBE-MCSDK-FUL

      Active

      STM32 Motor Control Software Development Kit (MCSDK) - FULL source code - Registration and approbation needed for download

      STM32Cube Expansion Packages ST
      X-CUBE-MCSDK-FUL

      Description:

      STM32 Motor Control Software Development Kit (MCSDK) - FULL source code - Registration and approbation needed for download
    • Part number
      Status
      Description
      Type
      Supplier

      ST-LINK-SERVER

      Active

      ST-LINK server software module

      STM32 Performance and Debuggers ST
      ST-LINK-SERVER

      Description:

      ST-LINK server software module

      STSW-LINK007

      Active

      ST-LINK, ST-LINK/V2, ST-LINK/V2-1, STLINK-V3 boards firmware upgrade

      STM32 Programmers ST
      STSW-LINK007

      Description:

      ST-LINK, ST-LINK/V2, ST-LINK/V2-1, STLINK-V3 boards firmware upgrade

      STSW-LINK009

      Active

      ST-LINK, ST-LINK/V2, ST-LINK/V2-1, STLINK-V3 USB driver signed for Windows7, Windows8, Windows10

      STM32 Utilities ST
      STSW-LINK009

      Description:

      ST-LINK, ST-LINK/V2, ST-LINK/V2-1, STLINK-V3 USB driver signed for Windows7, Windows8, Windows10

Quality and Reliability

Part Number Marketing Status RoHS Compliance Grade Material Declaration**
STM3220G-EVAL
Active
Ecopack1

STM3220G-EVAL

Package:

Ecopack1

Material Declaration**:

Marketing Status

Active

RoHS Compliance Grade

Ecopack1

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Core Product
Marketing Status
Supplier
ECCN (US)
ECCN (EU)
Specific features
Country of Origin
WEEE Compliant
Budgetary Price (US$)*/Qty
STM3220G-EVAL Available at 1 distributors

Distributor availability ofSTM3220G-EVAL

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 4 1 Order Now

Distributor reported inventory date: 2021-07-31

Distributor Name

DIGIKEY

Stock

4

Min.Order

1

Region

WORLDWIDE Order Now

Distributor reported inventory date: 2021-07-31

Buy Direct STM32F207IG
Active
ST 5A991B1 NEC - CHINA true 349.0 / 1

STM3220G-EVAL

Core Product

STM32F207IG

Marketing Status

Active

Budgetary Price (US$)*/Qty

349.0 / 1

Distributor availability ofSTM3220G-EVAL

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 4 1 Order Now

Distributor reported inventory date: 2021-07-31

Distributor Name

DIGIKEY

Stock

4

Min.Order

1

Region

WORLDWIDE Order Now

Distributor reported inventory date: 2021-07-31

Supplier

ST

ECCN (US)

5A991B1

ECCN (EU)

NEC

Budgetary Price (US$)* / Qty

349.0 / 1

Specific features

-

Country of Origin

CHINA

WEEE Compliant

true

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors