STM32429I-EVAL

Active

Evaluation board with STM32F429NI MCU

Download databrief Order Direct
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
The STM32429I-EVAL evaluation board is a complete demonstration and development platform for the STMicroelectronics ARM®Cortex™-M4 core-based STM32F429 line microcontrollers. The integrated ST-LINK/V2 provides an embedded in-circuit debugger and programmer for the STM32 MCU. Extension headers make it possible to easily connect a daughterboard for your specific application.
The STM32429I-EVAL evaluation board includes everything required for beginners and experienced users to develop applications quickly.
  • All features

    • STM32F429NIH6 microcontroller
    • 4.3” color TFT LCD with resistive touchscreen (480 x 272 pixels)
    • Six 5 V power supply options:
      • Power jack
      • ST-LINK/V2 USB connector
      • User USB HS connector
      • User USB FS1 connector
      • User USB FS2 connector
      • Daughterboard
    • SAI Audio DAC, stereo audio jack which supports headset with microphone
    • Stereo digital microphone, audio terminal connector used to connect external speakers
    • 2 GBytes (or more) SDIO interface MicroSD card
    • RF EEPROM on I2C compatible serial interface
    • RS-232 communication
    • IrDA transceiver
    • JTAG/SWD and ETM trace debug support, ST-LINK/V2 embedded
    • IEEE-802.3-2002 compliant Ethernet connector
    • Camera module
    • 8M x 32-bit SDRAM, 1M x 16-bit SRAM and 8M x 16-bit NOR Flash
    • Joystick with 4-directional control and selector
    • Reset, Wakeup and Tamper buttons
    • 4 color user LEDs
    • Extension connectors & memory connectors for daughterboard or wrapping board
    • USB OTG HS and FS with Micro-AB connectors
    • RTC with backup battery
    • CAN2.0A/B compliant connection
    • Potentiometer
    • Motor control connector

You might also like...

Recommended for you

Related Applications

Industrial

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      STM32CubeF4

      Active

      STM32Cube MCU Package for STM32F4 series (HAL, Low-Layer APIs and CMSIS, USB, TCP/IP, File system, RTOS, Graphic - and examples running on ST boards)

      STM32Cube MCU & MPU Packages ST
      STM32CubeF4

      Description:

      STM32Cube MCU Package for STM32F4 series (HAL, Low-Layer APIs and CMSIS, USB, TCP/IP, File system, RTOS, Graphic - and examples running on ST boards)
    • Part number
      Status
      Description
      Type
      Supplier

      ST-LINK-SERVER

      Active

      ST-LINK server software module

      STM32 Performance and Debuggers ST
      ST-LINK-SERVER

      Description:

      ST-LINK server software module

      STSW-LINK007

      Active

      ST-LINK, ST-LINK/V2, ST-LINK/V2-1, STLINK-V3 boards firmware upgrade

      STM32 Programmers ST
      STSW-LINK007

      Description:

      ST-LINK, ST-LINK/V2, ST-LINK/V2-1, STLINK-V3 boards firmware upgrade

      STSW-LINK009

      Active

      ST-LINK, ST-LINK/V2, ST-LINK/V2-1, STLINK-V3 USB driver signed for Windows7, Windows8, Windows10

      STM32 Utilities ST
      STSW-LINK009

      Description:

      ST-LINK, ST-LINK/V2, ST-LINK/V2-1, STLINK-V3 USB driver signed for Windows7, Windows8, Windows10

Quality and Reliability

Part Number Marketing Status RoHS Compliance Grade Material Declaration**
STM32429I-EVAL1
Active
Ecopack1

STM32429I-EVAL1

Package:

Ecopack1

Material Declaration**:

Marketing Status

Active

RoHS Compliance Grade

Ecopack1

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Core Product
Marketing Status
Supplier
ECCN (US)
ECCN (EU)
Specific features
Country of Origin
WEEE Compliant
Budgetary Price (US$)*/Qty
STM32429I-EVAL1 Available at 1 distributors

Distributor availability ofSTM32429I-EVAL1

Distributor Name
Region Stock Min. Order Third party link
RS COMPONENTS EUROPE 3 1 Order Now

Distributor reported inventory date: 2021-08-02

Distributor Name

RS COMPONENTS

Stock

3

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2021-08-02

Buy Direct STM32F429NI
Active
ST 5A991B1 NEC - CHINA true 389.0 / 1

STM32429I-EVAL1

Core Product

STM32F429NI

Marketing Status

Active

Budgetary Price (US$)*/Qty

389.0 / 1

Distributor availability ofSTM32429I-EVAL1

Distributor Name
Region Stock Min. Order Third party link
RS COMPONENTS EUROPE 3 1 Order Now

Distributor reported inventory date: 2021-08-02

Distributor Name

RS COMPONENTS

Stock

3

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2021-08-02

Supplier

ST

ECCN (US)

5A991B1

ECCN (EU)

NEC

Budgetary Price (US$)* / Qty

389.0 / 1

Specific features

-

Country of Origin

CHINA

WEEE Compliant

true

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors