STM32G0C1E-EV

Active

Evaluation board with STM32G0C1VE MCU

Download databrief Order Direct
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
The STM32G0C1E-EV Evaluation board is a high-end development platform for the STM32G0C1VET6 microcontroller operating at up to 64 MHz frequency with internal 512-Kbyte Flash memory, 144-Kbyte RAM, USB 2.0 FS device and host, two CAN FDs, USB Type-C®, and Power Delivery controller interfaces (UCPD) compliant with USB Type-C® r1.2 and USB PD specification r3.0, three I2Cs, three SPIs, six USARTs, two low-power UARTs, one 12-bit ADC, two 12-bit DACs, three general-purpose comparators, seven general-purpose timers, two low-power timers, HDMI CEC, and SWD debugging support. The full range of hardware features on the STM32G0C1E-EV Evaluation board includes the mother board, the legacy peripheral daughterboard, and the USB-C® and Power Delivery daughterboard, which help to develop applications, and evaluate all peripherals, such as USB Type-C® connector with USB PD, motor control connector, CAN FD, USB 2.0 FS, RS-232, RS-485, audio DAC, microphone ADC, TFT LCD, IrDA, IR LED, IR receiver, LDR, microSD™ card, CEC on two HDMI connectors, Smartcard slot, RF EEPROM, and temperature sensor.
The board integrates an ST-LINK/V2-1 as an embedded in-circuit debugger and programmer for the STM32 MCU.
The daughterboard and extension connectors provide an easy way to connect a daughterboard or wrapping board for the user's specific application.
The USB-C® and Power Delivery daughterboard features two independent USB-C® ports controlled by STM32G0. USB-C® port 1 is dual role power (DRP) and can provide up to 45 W of power. USB-C® port 2 is sink only. Both support the USB PD protocol and the alternate mode functionality.
Application firmware examples are provided to evaluate USB-C® technology through various use cases.
  • All features

    • Mother board
      • STM32G0C1VET6 Arm® Cortex®-M0+ core-based microcontroller with 512 Kbytes of Flash memory and 144 Kbytes of RAM in LQFP100 package
      • MCU voltage choice fixed at 3.3 V or adjustable from 1.65 V to 3.5 V
      • I2C compatible serial interface
      • RTC with backup battery
      • 8-Gbyte or more SPI interface microSD™ card
      • Potentiometer
      • 4 color user LEDs and one LED as MCU low-power alarm
      • Reset, Tamper, and User buttons
      • 4-direction joystick with selection button
      • Board connectors:
        • 5 V power jack
        • RS-232 and RS485 communications
        • CAN FD
        • Stereo audio jack including analog microphone input
        • microSD™ card
        • Extension I2C connector
        • Motor-control connector
        • Daughterboard connectors for legacy peripheral daughterboard or USB-C® and Power Delivery daughterboard
        • Extension connectors for daughterboard or wire-wrap board
      • Flexible power-supply options:
        • 5 V power jack
        • ST-LINK/V2-1 USB connector
        • Daughterboard
      • On-board ST-LINK/V2-1 debugger/programmer with USB re-enumeration capability: Virtual COM port and debug port
      • Comprehensive free software libraries and examples available with the STM32CubeG0 MCU Package
      • Support of a wide choice of Integrated Development Environments (IDEs) including IAR Embedded Workbench®, MDK-ARM, and STM32CubeIDE
    • Legacy peripheral daughterboard
      • IrDA transceiver
      • IR LED and IR receiver
      • Light-dependent resistor (LDR)
      • Temperature Sensor
      • Board connectors:
        • Two HDMI connectors with DDC and CEC
        • Smartcard slot
    • USB-C® and Power Delivery daughterboard
      • Muliplexor for first generation USB 3.1 Type-B receptacle / DisplayPort input and USB Type-C® port 1 output
      • Multiplexor for USB Type-C® port 2 input and DisplayPort output / USB 2.0 Type-A receptacle
      • VCONN on USB Type-C® port 1
      • USB PD on USB Type-C® port 1
      • Board connectors:
        • USB Type-C® port 1 DRP (dual-role port) and USB 2.0 FS data
        • USB Type-C® port 2 sink
        • DisplayPort input
        • DisplayPort output
        • First generation USB 3.1 Type-B receptacle, not installed by default
        • USB 2.0 Type-A receptacle, not installed by default
        • 19 V power jack for USB PD

You might also like...

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      STM32CubeG0

      Active

      STM32Cube MCU Package for STM32G0 series (HAL, Low-Layer APIs and CMSIS, USB PD, File system, RTOS - and examples running on ST boards)

      STM32Cube MCU & MPU Packages ST
      STM32CubeG0

      Description:

      STM32Cube MCU Package for STM32G0 series (HAL, Low-Layer APIs and CMSIS, USB PD, File system, RTOS - and examples running on ST boards)
    • Part number
      Status
      Description
      Type
      Supplier

      ST-LINK-SERVER

      Active

      ST-LINK server software module

      STM32 Performance and Debuggers ST
      ST-LINK-SERVER

      Description:

      ST-LINK server software module

      STSW-LINK007

      Active

      ST-LINK, ST-LINK/V2, ST-LINK/V2-1, STLINK-V3 boards firmware upgrade

      STM32 Programmers ST
      STSW-LINK007

      Description:

      ST-LINK, ST-LINK/V2, ST-LINK/V2-1, STLINK-V3 boards firmware upgrade

      STSW-LINK009

      Active

      ST-LINK, ST-LINK/V2, ST-LINK/V2-1, STLINK-V3 USB driver signed for Windows7, Windows8, Windows10

      STM32 Utilities ST
      STSW-LINK009

      Description:

      ST-LINK, ST-LINK/V2, ST-LINK/V2-1, STLINK-V3 USB driver signed for Windows7, Windows8, Windows10

Quality and Reliability

Part Number Marketing Status RoHS Compliance Grade Material Declaration**
STM32G0C1E-EV
Active
Ecopack1

STM32G0C1E-EV

Package:

Ecopack1

Material Declaration**:

Marketing Status

Active

RoHS Compliance Grade

Ecopack1

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Core Product
Marketing Status
Supplier
ECCN (US)
ECCN (EU)
Specific features
Country of Origin
WEEE Compliant
Budgetary Price (US$)*/Qty
STM32G0C1E-EV Available at 4 distributors

Distributor availability ofSTM32G0C1E-EV

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 9 1 Order Now
AVNET AMERICA 8 0 Order Now
Farnell Element14 EUROPE 38 1 Order Now
ANGLIA Live EUROPE 1 1 Order Now

Distributor reported inventory date: 2021-07-26

Distributor Name

DIGIKEY

Stock

9

Min.Order

1

Region

WORLDWIDE Order Now

AVNET

Stock

8

Min.Order

0

Region

AMERICA Order Now

Farnell Element14

Stock

38

Min.Order

1

Region

EUROPE Order Now

ANGLIA Live

Stock

1

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2021-07-26

Buy Direct STM32G0C1VE
Active
ST 5A002A4 5A002A4 - CHINA true 304.0 / 1

STM32G0C1E-EV

Core Product

STM32G0C1VE

Marketing Status

Active

Budgetary Price (US$)*/Qty

304.0 / 1

Distributor availability ofSTM32G0C1E-EV

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 9 1 Order Now
AVNET AMERICA 8 0 Order Now
Farnell Element14 EUROPE 38 1 Order Now
ANGLIA Live EUROPE 1 1 Order Now

Distributor reported inventory date: 2021-07-26

Distributor Name

DIGIKEY

Stock

9

Min.Order

1

Region

WORLDWIDE Order Now

AVNET

Stock

8

Min.Order

0

Region

AMERICA Order Now

Farnell Element14

Stock

38

Min.Order

1

Region

EUROPE Order Now

ANGLIA Live

Stock

1

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2021-07-26

Supplier

ST

ECCN (US)

5A002A4

ECCN (EU)

5A002A4

Budgetary Price (US$)* / Qty

304.0 / 1

Specific features

-

Country of Origin

CHINA

WEEE Compliant

true

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors