STMT/8L-EV1

NRND

Touch sensing Library for STM8L - Evaluation board

Download databrief
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
STMT/8L-EV1 is the STM8L evaluation board with a touch-sensing library which enables designers, who are familiar with the standard STM8Lxxx microcontrollers, to create higher-end look-and-feel user interfaces by replacing conventional electromechanical switches with touch-sensing controls. Designers can thus combine touch-sensing functions with traditional MCU features such as communication, LED control, beeper, LCD control, and so on. The touch-sensing library is a complete, free source-code solution to transform any 8-bit STM8L microcontroller into a capacitive touchkey controller.
  • All features

    • Hardware solution designed with an STM8L151 device in a 48-pin LQFP package
    • Touch-sensing interface offering 10 touchkeys, 1 wheel and 1 slider
    • LCD display to report touchkeys, wheel and slider status and parameters
    • Configurable operation: debounce, low-power mode duration, recalibration time-out, wheel/slider resolution.
    • Embedded ST-Link interface for user firmware evaluation
    • Touch-sensing library featuring:
      • Robust and proven charge-transfer acquisition principle
      • Excellent immunity against conductive noise
      • Supports up to 16 capacitive sensing channels
      • Low BOM with only 1 I/O per channel + 1 I/O per acquisition group for sampling capacitors
      • Up to 8-bit resolution wheel/slider using 3 channels
      • Fast acquisition time (typically 2 ms for touchkey, 7 ms for wheel/slider)
      • Advanced processing featuring: Autocalibration, Debounce filtering, Environment control system (ECS), Detection exclusion system
      • Free C source code library

You might also like...

Recommended for you

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      STSW-STM8038

      Active

      STMT/8L-EV1 STM8L evaluation board

      STM8 Embedded Software ST
      STSW-STM8038

      Description:

      STMT/8L-EV1 STM8L evaluation board
    • Part number
      Status
      Description
      Type
      Supplier

      STSW-LINK007

      Active

      ST-LINK, ST-LINK/V2, ST-LINK/V2-1, STLINK-V3 boards firmware upgrade

      STM32 Programmers ST
      STSW-LINK007

      Description:

      ST-LINK, ST-LINK/V2, ST-LINK/V2-1, STLINK-V3 boards firmware upgrade

      STSW-LINK009

      Active

      ST-LINK, ST-LINK/V2, ST-LINK/V2-1, STLINK-V3 USB driver signed for Windows7, Windows8, Windows10

      STM32 Utilities ST
      STSW-LINK009

      Description:

      ST-LINK, ST-LINK/V2, ST-LINK/V2-1, STLINK-V3 USB driver signed for Windows7, Windows8, Windows10

Quality and Reliability

Part Number Marketing Status RoHS Compliance Grade Material Declaration**
STMT/8L-EV1
NRND
Ecopack1

STMT/8L-EV1

Package:

Ecopack1

Material Declaration**:

Marketing Status

NRND

RoHS Compliance Grade

Ecopack1

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Core Product
Marketing Status
Supplier
ECCN (US)
ECCN (EU)
Specific features
Country of Origin
WEEE Compliant
Budgetary Price (US$)*/Qty
STMT/8L-EV1 No availability of distributors reported, please contact our sales office -
NRND
ST 3A991A2 NEC - CHINA true 49.0 / 1

STMT/8L-EV1

Core Product

-

Marketing Status

NRND

Budgetary Price (US$)*/Qty

49.0 / 1

Supplier

ST

ECCN (US)

3A991A2

ECCN (EU)

NEC

Budgetary Price (US$)* / Qty

49.0 / 1

Specific features

-

Country of Origin

CHINA

WEEE Compliant

true

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors