From integrated smart power actuator drivers and power management devices to high-end 32-bit Flash MCUs, ST offers an unparalleled platform of advanced technologies combined with a thorough understanding of the transportation market gained through close collaboration with leading customers and an unswerving commitment to quality.
As a result, we are able to offer a large range of system solutions covering all key application areas in this key application. Explore the range of evaluation boards below to find the perfect fit for your design needs.
-
AEK-CON-5SLOTS1
5-slot AutoDevKit connector board
-
AEK-CON-AFLVIP2
Adaptive front lighting connector board with VIPower board slot
-
AEK-COM-BLEV1
Bluetooth communication board based on BlueNRG-1
-
AEK-CON-BSPOTV1
Blind-spot educational tool connector board with EV-VN7xxx connector
-
AEK-MOT-2DC40Y1
Automotive-grade Dual DC motor driver up to 35 A each
-
AEK-MOT-2DC70S1
Automotive-grade Dual DC motor driver up to 15A each
-
AEKD-BLINDSPOTA1
Blind-spot detection simulation kit
-
AEK-USB-2TYPEC1
USB Type-C™ and Power Delivery dual port interface board with automotivegrade STUSB1702Y USB Type-C controller
-
STDES-EVT001V1
1 kW traction controller reference design for 3-phase BLDC motors for light electric vehicles
-
AEKD-USBTYPEC1
USB Type-C™ and USB Power Delivery evaluation kit based on the automotive grade SPC58 MCU and AutoDevKit development initiative
-
L99LD21-ADIS
Led Driver DISCOVERY
-
STEVAL-TTM001V1
5 kW low voltage high current inverter for automotive motor control applications
-
AEK-COM-GNSST31
GNSS evaluation board based on Teseo-LIV3F for SPC5 microcontrollers
-
AEK-POW-L5964V1
Digitally controlled DC-DC converter with L5964 for automotive applications
-
VIP-M07-ADIS
M0-7 DISCOVERY
-
AEKD-BLINDSPOTB1
Set of assembled boards for blind-spot detection simulation
-
AEK-CON-C1D9031
Connector board for MCU and class D audio amplifier
-
STEVAL-IEG001V2
Smart real-time vehicle tracking system
-
AEK-AUD-D903V1
Class D automotive audio amplifier board with advanced diagnostics