VD5761

Active
Education

Automotive HDR Global Shutter 2.3Mp with 3.2um pixel and bare die

Download databrief
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
This automotive global shutter sensor product family features both HDR and ultra low-noise where crosstalk is minimized for near infrared (NIR) scenes. They are highly recommended for high-end computer vision applications in demanding environments.
  • All features

    • AEC-Q100 grade 2 automotive qualification ongoing
    • Automotive global shutter with high-dynamic technology range (up to 98 dB linear) and high-density charge storage
    • 3.2 µm pixel GS-HDR, monochrome, visible, and IR spectrum
    • Optical formats
      • 1.6 MP (1464 x1104) at 75 fps in 1/3” optical format with micro lens
      • 2.3 MP (1944 x1204) at 60 fps in 1/2.5” optical format with micro lens
    • Very high MTF, even in near IR (perfect pixel encapsulation)
    • Low noise 11-bit ADC with digital CDS
    • Linear or compressed output from RAW8 to RAW16 resolution
    • Output interface
      • Mipi CSI-2 (4 x 0.8 Gbps)
      • Parallel 12 bits (100 MHz)
      • Camera control interface (CCI)
    • Machine vision application support
      • In-pixel HDR and background substration modes, with flexible strobe illumination control
      • Up to 4-LED control output, synchronized with sensor integration periods
      • 8 regions of interest (ROI)
      • Programmable sequences of 4-frame contexts
      • Master/slave external frame start control
      • Embedded 16-bit video processing pipe with pixel defect correction, high dynamic range (HDR) merge with ghost removal, and programmable compression of dynamic
      • Mirror/flip/crop
      • Support of subsampling by 2 and by 4
      • Support of binning by 2 and by 4
      • Integrated double temperature sensors
      • Operating junction temperature of -40 °C to 125 °C
      • Automotive qualified IM2BGA plastic package
      • Large spectrum glass for visible and IR applications with dual AR coating
      • ASIL B support e.g. CPU redundancy, embedded full self test, memory and register ECC, safety manager, and voltage monitoring
      • Monochrome micro lens (maximum CRA optimized for 20 °C and 0 °C)

Recommended for you

EDA Symbols, Footprints and 3D Models

STMicroelectronics - VD5761

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.
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
VD5761AA/RW
Active
GOOD DIE Automotive N/A

VD5761AA/RW

Package:

GOOD DIE

Material Declaration**:

PDF XML

Marketing Status

Active

Package

GOOD DIE

Grade

Automotive

RoHS Compliance Grade

N/A

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
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
VD5761AA/RW No availability of distributors reported, please contact our sales office
Active
EAR99 NEC Tape Mounted GOOD DIE -40 125 TAIWAN

VD5761AA/RW

Marketing Status

Active

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

ECCN (EU)

NEC

Packing Type

Tape Mounted

Package

GOOD DIE

Operating Temperature (°C)

(min)

-40

(max)

125

Budgetary Price (US$)* / Qty

Country of Origin

TAIWAN

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors