VL6180X

Active
Education

Proximity sensor and ambient light sensing (ALS) module
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
The VL6180X is the latest product based on ST’s patented FlightSensetechnology. This is a ground-breaking technology allowing absolute distance to be measured independent of target reflectance. Instead of estimating the distance by measuring the amount of light reflected back from the object (which is significantly influenced by color and surface), the VL6180X precisely measures the time the light takes to travel to the nearest object and reflect back to the sensor (Time-of-Flight). Combining an IR emitter, a range sensor and an ambient light sensor in a three-in-one ready-to-use reflowable package, the VL6180X is easy to integrate and saves the end-product maker long and costly optical and mechanical design optimizations.
The module is designed for low power operation. Ranging and ALS measurements can be automatically performed at user defined intervals. Multiple threshold and interrupt schemes are supported to minimize host operations.
Host control and result reading is performed using an I2C interface. Optional additional functions, such as measurement ready and threshold interrupts, are provided by two programmable GPIO pins.
  • All features

    • Three-in-one smart optical module
      • Proximity sensor
      • Ambient Light Sensor
      • VCSEL light source
    • Fast, accurate distance ranging
      • Measures absolute range from 0 to above 10 cm (ranging beyond 10cm is dependent on conditions)
      • Independent of object reflectance
      • Ambient light rejection
      • Cross-talk compensation for cover glass
    • Gesture recognition
      • Distance and signal level can be used by host system to implement gesture recognition
      • Demo system available: P-NUCLEO-6180X1 evaluation board
    • Ambient light sensor
      • High dynamic range
      • Accurate/sensitive in ultra-low light
      • Calibrated output value in lux
    • Easy integration
      • Single reflowable component
      • No additional optics
      • Single power supply
      • I2C interface for device control and data
      • Provided with a documented C portable API (Application Programming Interface)
    • Two programmable GPIO
      • Window and thresholding functions for both ranging and ALS

You might also like...

Recommended for you

Related Applications

Industrial

Personal Electronics

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      LightRanger click

      Active

      LightRanger click is a proximity sensor carrying ST's VL6180X IC. This chip is based on ST's patented FlightSense technology.

      Components and Modules MikroElektronika
      LightRanger click

      Description:

      LightRanger click is a proximity sensor carrying ST's VL6180X IC. This chip is based on ST's patented FlightSense technology.
    • Part number
      Status
      Description
      Type
      Supplier

      STSW-IMG003

      Active

      VL6180X API (Application Programming Interface and Documentation)

      Imaging Software ST
      STSW-IMG003

      Description:

      VL6180X API (Application Programming Interface and Documentation)

      STSW-IMG004

      Active

      Windows Graphical User Interface (GUI) for VL6180X Evaluation Kits.Works with P-NUCLEO-6180X1, P-NUCLEO-6180X2 and EVALKIT-VL6180X

      Imaging Software ST
      STSW-IMG004

      Description:

      Windows Graphical User Interface (GUI) for VL6180X Evaluation Kits.Works with P-NUCLEO-6180X1, P-NUCLEO-6180X2 and EVALKIT-VL6180X
    • Part number
      Status
      Description
      Type
      Supplier

      X-CUBE-6180XA1

      Active

      Proximity and ambient light sensor software expansion for STM32Cube

      STM32Cube Expansion Packages ST
      X-CUBE-6180XA1

      Description:

      Proximity and ambient light sensor software expansion for STM32Cube
    • Part number
      Status
      Description
      Type
      Supplier

      VL6180X-SATEL

      Active

      Satellite: mini-PCB with VL6180X for easy integration (compatible with VL6180X expansion boards)

      Imaging Evaluation Boards ST
      VL6180X-SATEL

      Description:

      Satellite: mini-PCB with VL6180X for easy integration (compatible with VL6180X expansion boards)

      X-NUCLEO-6180XA1

      Active

      Proximity and ambient light sensor expansion board based on VL6180X for STM32 Nucleo

      Imaging Evaluation Boards ST
      X-NUCLEO-6180XA1

      Description:

      Proximity and ambient light sensor expansion board based on VL6180X for STM32 Nucleo

EDA Symbols, Footprints and 3D Models

STMicroelectronics - VL6180X

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.
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
VL6180XV0NR/1
Active
Optical Industrial Ecopack2

VL6180XV0NR/1

Package:

Optical

Material Declaration**:

Marketing Status

Active

Package

Optical

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Marketing Status
ECCN (US)
ECCN (EU)
Packing Type
Package
Temperature (°C) Operating Range Distance (m) (max)
Budgetary Price (US$)*/Qty
More info
min
max
VL6180XV0NR/1 Available at 6 distributors

Distributor availability ofVL6180XV0NR/1

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 2812 1 Order Now
YOSUN ASIA/PACIFIC 5000 1 Order Now
RS COMPONENTS EUROPE 3666 2 Order Now
Newark Element14 AMERICA 786 0 Order Now
MOUSER WORLDWIDE 30873 1 Order Now
Farnell Element14 EUROPE 14187 1 Order Now

Distributor reported inventory date: 2021-09-13

Distributor Name

DIGIKEY

Stock

2812

Min.Order

1

Region

WORLDWIDE Order Now

YOSUN

Stock

5000

Min.Order

1

Region

ASIA/PACIFIC Order Now

RS COMPONENTS

Stock

3666

Min.Order

2

Region

EUROPE Order Now

Newark Element14

Stock

786

Min.Order

0

Region

AMERICA Order Now

MOUSER

Stock

30873

Min.Order

1

Region

WORLDWIDE Order Now

Farnell Element14

Stock

14187

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2021-09-13

Buy Direct
Active
EAR99 NEC Tape And Reel Optical -20 70 0.1 2.27 / 5k
MORE INFO

Package size (mm):

4.8 x 2.8 x 1

Unit Price (US$):

2.27

Country of Origin:

CHINA

VL6180XV0NR/1

Marketing Status

Active

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

2.27 / 5k

Distributor availability ofVL6180XV0NR/1

Distributor Name
Region Stock Min. Order Third party link
DIGIKEY WORLDWIDE 2812 1 Order Now
YOSUN ASIA/PACIFIC 5000 1 Order Now
RS COMPONENTS EUROPE 3666 2 Order Now
Newark Element14 AMERICA 786 0 Order Now
MOUSER WORLDWIDE 30873 1 Order Now
Farnell Element14 EUROPE 14187 1 Order Now

Distributor reported inventory date: 2021-09-13

Distributor Name

DIGIKEY

Stock

2812

Min.Order

1

Region

WORLDWIDE Order Now

YOSUN

Stock

5000

Min.Order

1

Region

ASIA/PACIFIC Order Now

RS COMPONENTS

Stock

3666

Min.Order

2

Region

EUROPE Order Now

Newark Element14

Stock

786

Min.Order

0

Region

AMERICA Order Now

MOUSER

Stock

30873

Min.Order

1

Region

WORLDWIDE Order Now

Farnell Element14

Stock

14187

Min.Order

1

Region

EUROPE Order Now

Distributor reported inventory date: 2021-09-13

ECCN (EU)

NEC

Packing Type

Tape And Reel

Package

Optical

Operating Temperature (°C)

(min)

-20

(max)

70

Operating Range Distance (m) (max)

0.1

Package size (mm)

4.8 x 2.8 x 1

Budgetary Price (US$)* / Qty

2.27 / 5k

Country of Origin

CHINA

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors