Product overview
Description
The STreamPlug ST2100 device is the STMicroelectronics® “Broad Band Powerline Communication” (BB PLC) solution, based on the powerful ARM926EJ-S™ processor (up to 333 MHz), widely used in applications where high computation performance is required, such as consumer (“Home Area Network” or HAN), industrial and smart grid applications. In addition, the STreamPlug ST2100 has a memory management unit (MMU) that allows virtual memory management - making the system compliant with the Linux® operating system. It also offers 16 Kbyte of data cache, 32 Kbyte of instruction cache, JTAG and ETM™ (Embedded Trace Macrocell™ ) for debug operations.A large set of peripherals allows a wide flexibility of the usage of the system in most of the possible PLC broadband applications (indoor and outdoor).
-
All features
- Configurable HW engine for multiple HomePlug® PHY and real-time MAC layers processing supporting:
- HomePlug AV and 1.0 standards
- HomePlug Green PHY™ standard
- Integrated analog front-end
- ARM926EJ-S™ 32-bit RISC CPU up to 333 MHz
- 8/16 bit DDR mobile at 166 MHz and DDR2 at 333 MHz memory controller
- Serial memory interface
- 8/16-bits NOR Flash/NAND Flash and SRAM memories controllers
- Multichannel DMA controller
- Ethernet 10/100 MAC with MII interface
- USB 2.0
- PCI Express and S-ATA
- Color LCD (CLCD) controller
- JPEG codec accelerator
- Cryptographic coprocessor
- Up to 40 GPIOs
- Enhanced I2S (digital audio interface)
- I2C master/slave mode
- Master/slave SSI
- Two independent UARTs
- Fast IrDA®
- Real-time clock
- Configurable serial port (SPORT) interface for external DSP and audio codec (ADC and DAC) in I2S mode
- Transport stream interface (video TS)
- Vectored interrupt controller (VIC)
- JTAG (IEEE1149.1) interface
- Three CPU instruction sets
- Configurable HW engine for multiple HomePlug® PHY and real-time MAC layers processing supporting:
All resources
Resource title | Latest update |
---|
Product Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
14 May 2018 | 14 May 2018 |
Application Notes (1)
Resource title | Latest update | |||
---|---|---|---|---|
15 Apr 2021 | 15 Apr 2021 |
User Manuals (3)
Resource title | Latest update | |||
---|---|---|---|---|
03 May 2016 | 03 May 2016 | |||
30 Nov 2015 | 30 Nov 2015 | |||
03 May 2016 | 03 May 2016 |
Flyers (2)
Resource title | Latest update | |||
---|---|---|---|---|
09 Feb 2021 | 09 Feb 2021 | |||
17 Nov 2020 | 17 Nov 2020 |
Brochures (1)
Resource title | Latest update | |||
---|---|---|---|---|
23 Mar 2020 | 23 Mar 2020 |
Magazine Articles (1)
Resource title | Latest update | |||
---|---|---|---|---|
15 Jun 2018 | 15 Jun 2018 |
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
ST2100 | Active | TFBGA 373 12x12x1.0 | Industrial | Ecopack2 | |
ST2100TR | Active | TFBGA 373 12x12x1.0 | Industrial | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Marketing Status | ECCN (US) | ECCN (EU) | Packing Type | Package | Temperature (°C) | Country of Origin | Budgetary Price (US$)*/Qty | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||
ST2100TR | No availability of distributors reported, please contact our sales office | Active | 5A992C | 5A002A2 | Tape And Reel | TFBGA 373 12x12x1.0 | - | - | CHINA | 11.701 / 1k | ||
ST2100 | No availability of distributors reported, please contact our sales office | Active | 5A992C | 5A002A2 | Tray | TFBGA 373 12x12x1.0 | - | - | CHINA | 11.701 / 1k |
Marketing Status
ActiveECCN (US)
5A992CBudgetary Price (US$)*/Qty
11.701 / 1kMarketing Status
ActiveECCN (US)
5A992CBudgetary Price (US$)*/Qty
11.701 / 1k(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors