Product overview
Description
The ST7570 is a powerful power line networking system-on-chip. It combines a high-performance PHY processor core and a protocol controller core with a fully integrated analog front end (AFE) and line driver. The ST7570 features allow the most cost-effective, single-chip power line communication solution based on IEC61334-5-1 S-FSK standard.-
All features
- Fully integrated narrow-band power line networking system-on-chip
- High performing PHY processor with embedded turn-key firmware for spread frequency shift keying (S-FSK) modulation:
- Programmable bit rate up to 2.4 Kbps (@ 50 Hz)
- 1 Hz step programmable carriers up to 148.5 kHz
- Signal to noise ratio estimation
- Received signal strength indication
- Protocol engine embedding:
- IEC61334-5-1 PHY and MAC layers
- Alarm management
- Repeater Call procedure
- Intelligent search initiator process
- On chip peripherals:
- Host controller UART interface
- Fully integrated analog front end:
- ADC and DAC
- PGA with automatic gain control for high receiving sensitivity
- High linearity modulated signal generation
- Fully integrated single-ended power amplifier for line driving
- Up to 1 A rms, 14 V p-p output
- Configurable Active filtering topology
- Very high linearity
- Embedded temperature sensor
- Current control feature
- 8 to 18 V power amplifier supply
- 3.3 V or 5 V digital I/O supply
- Integrated 5 V and 1.8 V linear regulators for AFE and digital core supply
- Mains zero crossing synchronization
- Suitable for EN50065 and FCC part 15 compliant applications
- VFQFPN48 package with exposed pad
- -40 °C to +85 °C temperature range
Circuit Diagram
You might also like...
All tools & software
All resources
Resource title | Latest update |
---|
Product Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
19 Sep 2016 | 19 Sep 2016 |
Application Notes (2)
Resource title | Latest update | |||
---|---|---|---|---|
15 Apr 2021 | 15 Apr 2021 | |||
13 Sep 2018 | 13 Sep 2018 |
User Manuals (2)
Resource title | Latest update | |||
---|---|---|---|---|
18 Oct 2014 | 18 Oct 2014 | |||
07 Oct 2014 | 07 Oct 2014 |
Application Notes for related Tools & Software (1)
Resource title | Latest update | |||
---|---|---|---|---|
13 Sep 2018 | 13 Sep 2018 |
Flyers (3)
Resource title | Latest update | |||
---|---|---|---|---|
09 Feb 2021 | 09 Feb 2021 | |||
17 Nov 2020 | 17 Nov 2020 | |||
31 Jul 2018 | 31 Jul 2018 |
Brochures (2)
Resource title | Latest update | |||
---|---|---|---|---|
23 Mar 2020 | 23 Mar 2020 | |||
15 Jun 2018 | 15 Jun 2018 |
License Agreement (1)
Resource title | Latest update | |||
---|---|---|---|---|
10 Apr 2019 | 10 Apr 2019 |
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
ST7570 | NRND | VFQFPN 48 7x7x1.0 mm | Industrial | Ecopack2 | |
ST7570TR | NRND | VFQFPN 48 7x7x1.0 mm | Industrial | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Marketing Status | ECCN (US) | ECCN (EU) | Packing Type | Package | Temperature (°C) | Country of Origin | Budgetary Price (US$)*/Qty | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||
ST7570 | 1 distributors | Buy Direct | NRND | 5A992C | 5A002A2 | Tray | VFQFPN 48 7x7x1.0 mm | - | - | PHILIPPINES | 5.3 / 1k | |
ST7570TR | 1 distributors | Buy Direct | NRND | 5A992C | 5A002A2 | Tape And Reel | VFQFPN 48 7x7x1.0 mm | - | - | PHILIPPINES | 5.3 / 1k |
(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors