ST8034C

Active

16-pin smartcard interfaces
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
The ST8034T/ST8034AT/ST8034P/ST8034C devices are complete low-cost analog interfaces for asynchronous and synchronous smartcards operating at a supply voltage of 5 V or 3 V (or even 1.8 V in the case of ST8034P). The ST8034T/ST8034AT/ST8034P/ST8034C devices can be placed between the card and the microcontroller to provide all supply, protection, detection and control functions, with just a few external components.
  • All features

    • Complete smartcard interface
    • ISO 7816 and EMV™ 4.3 payment systems compatible
    • One protected half-duplex bidirectional buffered I/O line to the smartcard
    • 5 V or 3 V (or 1.8 V in case of ST8034P) selectable smartcard supply voltage (VCC). Ensures controlled VCCrise and fall times and provides smart overload detection with glitch immunity.
    • Optional chip select function allows the device interface to be isolated from the host microcontroller signals - allows parallel combination of the card interface devices (ST8034C)
    • Card clock generation by integrated crystal oscillator or from external clock source
    • Card clock frequency up to 20 MHz, programmable by CLKDIV pin, with synchronous frequency changes
    • Optional VCC_SEL input for pin-controlled selection of VCC; 5 V or 3 V or 1.8 V (ST8034P)
    • Automatic card activation and deactivation sequences initiated by the microcontroller
    • Emergency deactivation sequences initiated by a card supply short-circuit, card take-off, falling VDD, VDDP, or VDD(INTF)or by the interface device overheating
    • Voltage supply supervisors
      • With a fixed threshold (VDD, VDDP, and VDD(INTF))
      • Optionally with an external resistor divider to set the VDD(INTF)threshold (PORADJ pin; ST8034P and ST8034C)
    • Multipurpose card status signalOFF
    • Non-inverted card reset pin RST driven by the RSTIN input
    • Thermal and short-circuit protection of all card contacts
    • Card presence detection contacts debounced
    • Enhanced card side ESD protection of 8 kV
    • Common SO16 3.9 x 9.9 mm body or a space-saving QFN16 3 x 3 mm package
    • Temperature range -25 to +85 °C

Recommended for you

EDA Symbols, Footprints and 3D Models

STMicroelectronics - ST8034C

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.
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
ST8034CQR
Active
VFQFPN 16 3x3x0.8 Industrial Ecopack3

ST8034CQR

Package:

VFQFPN 16 3x3x0.8

Material Declaration**:

PDF XML

Marketing Status

Active

Package

VFQFPN 16 3x3x0.8

Grade

Industrial

RoHS Compliance Grade

Ecopack3

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
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
ST8034CQR No availability of distributors reported, please contact our sales office Buy Direct
Active
EAR99 NEC Tape And Reel VFQFPN 16 3x3x0.8 -25 85 MALAYSIA 0.792 / 1k

ST8034CQR

Marketing Status

Active

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

0.792 / 1k

ECCN (EU)

NEC

Packing Type

Tape And Reel

Package

VFQFPN 16 3x3x0.8

Operating Temperature (°C)

(min)

-25

(max)

85

Budgetary Price (US$)* / Qty

0.792 / 1k

Country of Origin

MALAYSIA

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors