ST8034HC

Active

24-pin smartcard interfaces
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
The ST8034HN and ST8034HC devices are complete low-cost analog interfaces for asynchronous and synchronous smartcards operating at a supply voltage of 5 V, 3 V or 1.8 V. The ST8034HN and ST8034HC devices can be placed between the card and the microcontroller to provide all supply, protection, detection and control functions, with just a few external components.
  • All features

    • Complete smartcard interface
    • ISO 7816, NDS and EMV 4.3 payment systems compatible
    • Three protected half-duplex bidirectional buffered I/O lines to the smartcard
    • 5 V, 3 V or 1.8 V supply voltage for the smartcard (VCC), pin-selectable. Ensures controlled VCCrise and fall times and provides smart overload detection with glitch immunity.
    • Very low power consumption in deep shutdown mode
    • Chip select function allows the device interface to be isolated from the microcontroller signals - allows parallel combination of the card interface devices (ST8034HC)
    • Card clock generation by integrated crystal oscillator or from external clock source
    • Card clock frequency up to 20 MHz, programmable by CLKDIV1 and CLKDIV2 pins (ST8034HN) or by CLKDIV pin (ST8034HC), with synchronous frequency changes
    • Automatic activation and deactivation sequences initiated by the microcontroller
    • Emergency deactivation sequences initiated by a card supply short-circuit, card take-off, falling VDD, VDDP, or VDD(INTF)or by the interface device overheating
    • Voltage supply supervisors
      • with a fixed threshold (VDD, VDDP)
      • with an external resistor divider to set the VDD(INTF)threshold (PORADJ pin)
    • Multipurpose card status signalOFF
    • Non-inverted card reset pin RST driven by the RSTIN input
    • Thermal and short-circuit protection of all card contacts
    • Card presence detection contacts debounced
    • Enhanced card side ESD protection of 8 kV
    • Space saving QFN24 4 x 4 x 0.8 mm package
    • Temperature range -25 to +85 °C

You might also like...

Recommended for you

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      STEVAL-IPT007V1

      Active

      Smart card interface evaluation board based on the ST8034HC

      Digital Consumer Solutions Eval Boards --
      STEVAL-IPT007V1

      Description:

      Smart card interface evaluation board based on the ST8034HC

EDA Symbols, Footprints and 3D Models

STMicroelectronics - ST8034HC

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.
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
ST8034HCQR
Active
HVQFN24 4x4x0-85 Industrial Ecopack3

ST8034HCQR

Package:

HVQFN24 4x4x0-85

Material Declaration**:

PDF XML

Marketing Status

Active

Package

HVQFN24 4x4x0-85

Grade

Industrial

RoHS Compliance Grade

Ecopack3

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
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
ST8034HCQR No availability of distributors reported, please contact our sales office Buy Direct
Active
EAR99 NEC Tape And Reel HVQFN24 4x4x0-85 -25 85 MALAYSIA 0.858 / 1k

ST8034HCQR

Marketing Status

Active

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

0.858 / 1k

ECCN (EU)

NEC

Packing Type

Tape And Reel

Package

HVQFN24 4x4x0-85

Operating Temperature (°C)

(min)

-25

(max)

85

Budgetary Price (US$)* / Qty

0.858 / 1k

Country of Origin

MALAYSIA

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors