STMPE1600

NRND

16-bit port expander with ultra-low power consumption Xpander Logic™
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
The STMPE1600 is a GPIO (general purpose input/output) port expander able to interface a main digital ASIC via the two-line bidirectional bus (I2C). A separate GPIO expander IC is often used in mobile multimedia platforms to solve the problems of the limited amount of GPIOs typically available on the digital engine. I/O expanders provide a simple solution when additional I/O are needed for several interface functions such as sensors, pushbuttons, LEDs, fans, etc.
The STMPE1600 offers great flexibility as each I/O can be configured as input or output. The device has been designed with very low quiescent current and includes a wakeup feature for each I/O, to optimize the power consumption of the device.
  • All features

    • 16 GPIOs which default to 16 inputs on power-up
    • Serial I2C interface (0 to 400 kHz) to the host with noise filter
    • Operating voltage 1.65 V - 3.6 V
    • I/O voltage 1.65 V - 3.6 V
    • Interrupt output pin
    • Internal power-on-reset
    • Wakeup feature on each I/O
    • Up to 8 devices sharing the same bus
    • (3 address pins)
    • 8 mA current drive/sink on each GPIO at 3.3 V
    • < 1μA suspend current
    • ESD protection exceeds 2 KV HBM per JESD22-A114
    • Latch-up testing exceeding 100 mA
    • Package: QFN24 (4 x 4 mm with 0.5 mm pitch)

Circuit Diagram

Recommended for you

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STMPE1600

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.
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
STMPE1600QTR
NRND
QFN-24L Industrial Ecopack2

STMPE1600QTR

Package:

QFN-24L

Material Declaration**:

PDF XML

Marketing Status

NRND

Package

QFN-24L

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Package
Packing Type
Marketing Status
ECCN (US)
Country of Origin
Budgetary Price (US$)*/Qty
STMPE1600QTR No availability of distributors reported, please contact our sales office QFN-24L Tape And Reel
NRND
EAR99 THAILAND

STMPE1600QTR

Package

QFN-24L

Packing Type

Tape And Reel

Budgetary Price (US$)*/Qty

Marketing Status

NRND

Budgetary Price (US$)* / Qty

ECCN (US)

EAR99

Country of Origin

THAILAND

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors