Product overview
Description
The STOTG04 is a USB On-The-Go full-speed transceiver. It provides complete physical layer (PHY) solution for any USB-OTG device. It contains VBUS charge pump and comparators, ID line detector and interrupt generator, and the USB differential driver and receivers. The STOTG04 transceiver is suitable for mobile and battery powered devices because of its low power consumption and power-down operating mode. The transceiver is capable of operation in several different modes. It can operate in basic USB-OTG mode, as an I2C and UART transceiver, or in audio mode. Behavior of the transceiver is fully configurable through the two-wire I2C serial bus. The transceiver supports session request protocol and host negotiation protocol.The applications are mobile phones, PDAs, MP3 players, printers and digital cameras.
-
All features
- Integrated pull-up/-down resistors
- Ability to control external charge pump for higher VBUS currents
- +1.6V to +3.6V Digital power supply and +2.7V to +5.5V analog supply voltage range
- ±6kV ESD Protection on all USB pins (contact discharge)
- Power-down mode with very low power consumption for battery powered devices
- Supports the session request protocol (SRP) and host negotiation protocol (HNP)
- Standard digital interface compliant with the OTG transceiver specification
- Meets USB specification Rev. 2.0 And on-thego supplement to the USB 2.0 specification
- Four operating modes: USB, I2C, UART and Audio
- Analog car kit-compatible
- Capable of 12Mbit/s full-speed and 1.5Mbit/s low-speed modes of operation
- 35mA typical VBUS charge pump output current for 3.3V supply voltage
- Configurable using I2C serial interface
Circuit Diagram
Featured Videos
All resources
Resource title | Latest update |
---|
Product Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
19 Sep 2016 | 19 Sep 2016 |
Application Notes (1)
Resource title | Latest update | |||
---|---|---|---|---|
13 Sep 2018 | 13 Sep 2018 |
User Manuals (1)
Resource title | Latest update | |||
---|---|---|---|---|
02 Oct 2012 | 02 Oct 2012 |
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
STOTG04EQTR | Active | QFN-24L | Industrial | Ecopack1 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Marketing Status | ECCN (US) | ECCN (EU) | Packing Type | Package | Temperature (°C) | Country of Origin | Budgetary Price (US$)*/Qty | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||
STOTG04EQTR | 4 distributors | Buy Direct | Active | EAR99 | NEC | Tape And Reel | QFN-24L | -40 | 85 | MALAYSIA | 2.1 / 1k |
(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors