Product overview
Description
The STUSB4500 is a USB power delivery controller that addresses sink devices. It implements a proprietary algorithm to allow the negotiation of a power delivery contract with a source without MCU support (auto-run mode). PDO profiles are configured in an integrated non-volatile memory. The device supports dead battery mode and is suited for sink devices powered from dead battery state and requiring high power charging profile to be fully operational.Thanks to its 20 V technology, it implements high voltage features to protect the CC pins against short-circuits to VBUS up to 22 V and to support high voltage on the VBUS pins directly connected to the VBUS power path up to 28 V.
-
All features
- Auto-run Type-C™ and USB PD sink controller
- Dead battery mode support
- Up to 3 sink PDO configurable profiles
- Dual high power charging path support
- Integrated VBUS switch gate drivers (PMOS)
- Integrated VBUS voltage monitoring
- Internal and/or external VBUS discharge paths
- Short-to-VBUS protections on CC pins (22 V)
- High voltage capability on VBUS pins (28 V)
- Dual power supply (VSYS and/or VDD):
- VSYS = [3.0 V; 5.5 V]
- VDD = [4.1 V; 22 V]
- Debug accessory mode support
- Temperature range: -40 °C up to 105 °C
- ESD: 3 kV HBM - 1.5 kV CDM
- Certified:
- USB Type-C™ rev 1.2
- USB PD rev 2.0 (TID #1000133)
- Interoperable with USB PD rev 3.0
You might also like...
Featured Videos
All tools & software
All resources
Resource title | Latest update |
---|
Product Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
12 Jun 2020 | 12 Jun 2020 |
Application Notes (1)
Resource title | Latest update | |||
---|---|---|---|---|
19 Mar 2021 | 19 Mar 2021 |
User Manuals (2)
Resource title | Latest update | |||
---|---|---|---|---|
19 Jan 2021 | 19 Jan 2021 | |||
17 Dec 2020 | 17 Dec 2020 |
Presentations (2)
Resource title | Latest update | |||
---|---|---|---|---|
17 Jul 2020 | 17 Jul 2020 | |||
14 Apr 2020 | 14 Apr 2020 |
Flyers (1)
Resource title | Latest update | |||
---|---|---|---|---|
18 Mar 2021 | 18 Mar 2021 |
EDA Symbols, Footprints and 3D Models
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
STUSB4500BJR | Active | WLCSP MSL1 | Industrial | N/A | |
STUSB4500QTR | Active | QFN-24L | Industrial | Ecopack3 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Marketing Status | ECCN (US) | ECCN (EU) | Packing Type | Package | Temperature (°C) | Country of Origin | Budgetary Price (US$)*/Qty | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||
STUSB4500BJR | 4 distributors | Buy Direct | Active | EAR99 | NEC | Tape And Reel | WLCSP MSL1 | -40 | 105 | TAIWAN | 0.8 / 1k | |
STUSB4500QTR | No availability of distributors reported, please contact our sales office | Active | EAR99 | NEC | Tape And Reel | QFN-24L | -40 | 105 | CHINA | 0.75 / 1k |
Marketing Status
ActiveECCN (US)
EAR99Budgetary Price (US$)*/Qty
0.75 / 1k(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors