STUSBCD01B

Active

USB charger detection interface
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
The STUSBCD01B is a USB charger detection IC which can detect dedicated USB chargers, Host/Hub chargers or standard host ports connected to the USB DP/DM data lines. The device implements two different detection methods in order to be able to distinguish between a dedicated charger and a Host/Hub charger.
Operation is controlled through three general purpose I/O pins; a hardware open drain detection output is also available.
An internal regulator provides the 1.8 V supply voltage for the internal blocks and state machine while a clamping device prevents VBUS voltage from going over 6 V (typ.).
The STUSBCD01B is available in a 12 bumps Flip-Chip 0.4 mm pitch package.
  • All features

    • Low DP-DM input capacitance
    • VBUS voltage 6 V clamping circuit
    • 12 bumps Flip-Chip package, 1.6 x1.2 mm, pitch 0.4 mm, max thickness 0.60 mm, Halogen free RoHS compliant package
    • Capable of detecting dedicated USB chargers and host chargers (current sink and dedicated methods)
    • Active high open drain hardware detection pin (DETECT)
    • Operates with VBAT supply voltage ranging from 2.2 V to 4.5 V
    • 1.6 V - 2.8 V interface voltage range (VIO)
    • ESD: HBM ± 2 kV, CDM 500 V on every pin
    • GPIO control interface

Circuit Diagram

Recommended for you

Related Applications

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STUSBCD01B

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.
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
STUSBCD01BJR
Active
CSP P 0.4 mm Industrial N/A

STUSBCD01BJR

Package:

CSP P 0.4 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

CSP P 0.4 mm

Grade

Industrial

RoHS Compliance Grade

N/A

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
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
STUSBCD01BJR Available at 1 distributors

Distributor availability ofSTUSBCD01BJR

Distributor Name
Region Stock Min. Order Third party link
MOUSER WORLDWIDE 4899 1 Order Now

Distributor reported inventory date: 2021-06-10

Distributor Name

MOUSER

Stock

4899

Min.Order

1

Region

WORLDWIDE Order Now

Distributor reported inventory date: 2021-06-10

Buy Direct
Active
EAR99 NEC Tape And Reel CSP P 0.4 mm -40 85 TAIWAN 1.254 / 1k

STUSBCD01BJR

Marketing Status

Active

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

1.254 / 1k

Distributor availability ofSTUSBCD01BJR

Distributor Name
Region Stock Min. Order Third party link
MOUSER WORLDWIDE 4899 1 Order Now

Distributor reported inventory date: 2021-06-10

Distributor Name

MOUSER

Stock

4899

Min.Order

1

Region

WORLDWIDE Order Now

Distributor reported inventory date: 2021-06-10

ECCN (EU)

NEC

Packing Type

Tape And Reel

Package

CSP P 0.4 mm

Operating Temperature (°C)

(min)

-40

(max)

85

Budgetary Price (US$)* / Qty

1.254 / 1k

Country of Origin

TAIWAN

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors