Product overview
Description
The M24128 is a 128-Kbit I2C-compatible EEPROM (electrically erasable programmable memory) organized as 16 K × 8 bits. The M24128-BW can operate with a supply voltage from 2.5 V to 5.5 V, the M24128-BR can operate with a supply voltage from 1.8 V to 5.5 V, and the M24128-BF and M24128-DF can operate with a supply voltage from 1.7 V to 5.5 V (the M24128-BF and the M24128-DF can also operate down to 1.6 V, under some restricting conditions). All these devices operate with a clock frequency of 1 MHz (or less), over an ambient temperature range of –40 °C / +85 °C. The M24128-D offers an additional page, named the identification page (64 byte). The identification page can be used to store sensitive application parameters which can be (later) permanently locked in read-only mode.-
All features
- Packages
- Compatible with following I2C bus modes:
- 1 MHz
- 400 kHz
- 100 kHz
- Memory array:
- 128 Kbit (16 Kbyte) of EEPROM
- Page size: 64 byte
- Additional write lockable page (M24128-D order codes)
- Single supply voltage range:
- 1.7 V to 5.5 V over –40 °C / +85 °C
- 1.6 V to 5.5 V over 0 °C / +85 °C
- Write:
- Byte write within 5 ms
- Page write within 5 ms
- Operating temperature range:
- from -40 °C up to +85 °C
- Random and sequential read modes
- Write protect of the whole memory array
- Enhanced ESD/latch-Up protection
- More than 4 million write cycles
- More than 200-years data retention
- RoHS-compliant and Halogen-free (ECOPACK2)
- SO8 ECOPACK2
- TSSOP8 ECOPACK2
- UFDFPN8 ECOPACK2
- WLCSP ECOPACK2
- UFDFPN5 ECOPACK2
- Unsawn wafer (each die is tested)
- Compatible with following I2C bus modes:
- Packages
All tools & software
All resources
Resource title | Latest update |
---|
Product Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
29 Oct 2020 | 29 Oct 2020 |
Application Notes (3)
Resource title | Latest update | |||
---|---|---|---|---|
02 May 2019 | 02 May 2019 | |||
01 Feb 2019 | 01 Feb 2019 | |||
16 Apr 2021 | 16 Apr 2021 |
Technical Notes & Articles (2)
Resource title | Latest update | |||
---|---|---|---|---|
01 Dec 2014 | 01 Dec 2014 | |||
23 Aug 2019 | 23 Aug 2019 |
Errata Sheets (1)
Resource title | Latest update | |||
---|---|---|---|---|
15 Sep 2016 | 15 Sep 2016 |
Presentations (3)
Resource title | Latest update | |||
---|---|---|---|---|
28 Aug 2018 | 28 Aug 2018 | |||
10 Nov 2020 | 10 Nov 2020 | |||
16 Dec 2019 | 16 Dec 2019 |
Flyers (2)
Resource title | Latest update | |||
---|---|---|---|---|
26 Feb 2020 | 26 Feb 2020 | |||
26 Mar 2021 | 26 Mar 2021 |
Selection Guides (1)
Resource title | Latest update | |||
---|---|---|---|---|
18 Dec 2020 | 18 Dec 2020 |
Brochures (3)
Resource title | Latest update | |||
---|---|---|---|---|
15 Jun 2018 | 15 Jun 2018 | |||
19 Sep 2019 | 19 Sep 2019 | |||
15 Jun 2018 | 15 Jun 2018 |
EDA Symbols, Footprints and 3D Models
All resources
Resource title | Latest update |
---|
HW Models (1)
Resource title | Latest update | |||
---|---|---|---|---|
7Z | 15 Jan 2021 | 15 Jan 2021 |
IBIS models (2)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 25 Jan 2021 | 25 Jan 2021 | ||
ZIP | 25 Jan 2021 | 25 Jan 2021 |
Verilog models (2)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 28 Jan 2021 | 28 Jan 2021 | ||
ZIP | 28 Jan 2021 | 28 Jan 2021 |
Quality and Reliability
Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|---|---|
M24128-DFCS6TP/K | Active | WLCSP | Industrial | Ecopack2 | |
M24128-DFDW6TP | Active | TSSOP-8L | Industrial | Ecopack2 | |
M24128-DFMC6TG | Active | UFDFPN8 | Industrial | Ecopack2 | |
M24128-DFMN6TP | Active | SO8 | Industrial | Ecopack2 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Marketing Status | ECCN (US) | ECCN (EU) | Packing Type | Package | Temperature (°C) | Replacement Product | Country of Origin | Budgetary Price (US$)*/Qty | More info | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
min | max | |||||||||||||
M24128-DFDW6TP | 3 distributors | Free Sample Buy Direct | Active | EAR99 | NEC | Tape And Reel | TSSOP-8L | -40 | 85 | - | CHINA | 0.2405 / 1k | ||
M24128-DFCS6TP/K | 2 distributors | Free Sample Buy Direct | Active | EAR99 | NEC | Tape And Reel | WLCSP | -40 | 85 | - | SINGAPORE | 0.3081 / 1k | ||
M24128-DFMC6TG | 3 distributors | Free Sample Buy Direct | Active | EAR99 | NEC | Tape And Reel | UFDFPN8 | -40 | 85 | - | PHILIPPINES | 0.2917 / 1k | ||
M24128-DFMN6TP | 2 distributors | Free Sample Buy Direct | Active | EAR99 | NEC | Tape And Reel | SO8 | -40 | 85 | - | CHINA | 0.2247 / 1k |
(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors