M24128X-FCU

Active
Education

128-Kbit serial I2C bus EEPROM 4 balls CSP configurable device addressing
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
This EEPROM device supports standard I²C instruction set. The M24128X-FCU is a 128-Kbit I2C-compatible EEPROM (electrically erasable PROgrammable memory) organized as 16 K × 8 bits and delivered in a 4-ball WLCSP package.
The M24128X-FCU can operate with a supply voltage of 1.7 V to 5 V, over an ambient temperature range of -40 °C/+85 °C. It can also operate down to 1.6 V, under some restricting conditions
The M24128X-FCU additionally offers an 8-bit chip enable register for the configurable device address (CDA), to configure by software up to eight possibilities of chip enable address, and the memory write protection, enabled by setting, always through software, the write protection bit.
  • All features

    • Compatible with the 400 kHz I²C protocol
    • High speed 1 MHz transfer rate
    • Memory array:
      • 128 Kbit (16 Kbyte) of EEPROM
      • Page size: 32 byte
    • Supply voltage range:
      • 1.7 V to 5.5 V over –40 °C / +85 °C
      • 1.6 V to 5.5 V over 0 °C / +85 °C
    • Write
      • Byte write within 5 ms
      • Page write within 5 ms
    • Random and sequential read modes
    • Configurable device address
    • Software write protection
    • ESD protection
      • Human body model: 4 kV
    • Enhanced ESD / Latch-Up protection
    • More than 4 million write cycles
    • More than 200-year data retention
    • Package
      • RoHS and halogen free (ECOPACK2)

Recommended for you

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      ST EEPROM Finder

      Active

      Serial EEPROMs product finder for Android and iOS

      Finder Apps ST
      ST EEPROM Finder

      Description:

      Serial EEPROMs product finder for Android and iOS
    • Part number
      Status
      Description
      Type
      Supplier

      X-NUCLEO-EEPRMA2

      Active

      Standard I²C and SPI EEPROM memory expansion board based on M24xx and M95xx series for STM32 Nucleo

      STM32 Nucleo expansion boards ST
      X-NUCLEO-EEPRMA2

      Description:

      Standard I²C and SPI EEPROM memory expansion board based on M24xx and M95xx series for STM32 Nucleo

EDA Symbols, Footprints and 3D Models

STMicroelectronics - M24128X-FCU

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.
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
M24128X-FCU6T/TF
Active
WLCSP ULTRA-THIN Industrial Ecopack2

M24128X-FCU6T/TF

Package:

WLCSP ULTRA-THIN

Material Declaration**:

PDF XML

Marketing Status

Active

Package

WLCSP ULTRA-THIN

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Marketing Status
ECCN (US)
ECCN (EU)
Packing Type
Package
Temperature (°C) Replacement Product
Budgetary Price (US$)*/Qty
More info
min
max
M24128X-FCU6T/TF No availability of distributors reported, please contact our sales office
Active
EAR99 NEC Tape And Reel WLCSP ULTRA-THIN -40 85 - 0.1529 / 1k
MORE INFO

Unit Price (US$):

0.1529

Country of Origin:

CHINA

M24128X-FCU6T/TF

Marketing Status

Active

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

0.1529 / 1k

ECCN (EU)

NEC

Packing Type

Tape And Reel

Package

WLCSP ULTRA-THIN

Operating Temperature (°C)

(min)

-40

(max)

85

Replacement Product

-

Budgetary Price (US$)* / Qty

0.1529 / 1k

Country of Origin

CHINA

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors