M24256-DR

NRND
Education

256 Kbit serial I2C bus EEPROM
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
The M24256 is a 256-Kbit I2C-compatible EEPROM (electrically erasable programmable memory) organized as 32 K × 8 bits. The M24256-BW can operate with a supply voltage from 2.5 V to 5.5 V, the M24256-BR AND M24256-DR can operate with a supply voltage from 1.8 V to 5.5 V, and the M24256-BF and M24256-DF can operate with a supply voltage from 1.7 V to 5.5 V. All these devices operate with a clock frequency of 1 MHz (or less), over an ambient temperature range of –40 °C / +85 °C. The M24256-D offers an additional page, named the identification page (64 byte). The identification page can be used to store sensitive application parameters which can be (later) permanently locked in read-only mode.
  • All features

    • Packages
      • Compatible with following I2C bus modes:
        • 1 MHz
        • 400 kHz
        • 100 kHz
      • Memory array:
        • 256 Kbit (32 Kbyte) of EEPROM
        • Page size: 64 byte
        • Additional write lockable page (M24256-D order codes)
      • Single supply voltage and high speed:
        • 1 MHz clock from 1.7 V to 5.5 V
      • Write:
        • Byte write within 5 ms
        • Page write within 5 ms
      • Operating temperature range:
        • from -40 °C up to +85 °C
      • Random and sequential read modes
      • Write protect of the whole memory array
      • Enhanced ESD/latch-Up protection
      • More than 4 million write cycles
      • More than 200-years data retention
      • RoHS-compliant and Halogen-free (ECOPACK2)
      • SO8 ECOPACK2
      • TSSOP8 ECOPACK2
      • UFDFPN8 ECOPACK2
      • WLCSP ECOPACK2
      • Unsawn wafer (each die is tested)

Recommended for you

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      ST EEPROM Finder

      Active

      Serial EEPROMs product finder for Android and iOS

      Finder Apps ST
      ST EEPROM Finder

      Description:

      Serial EEPROMs product finder for Android and iOS
    • Part number
      Status
      Description
      Type
      Supplier

      X-NUCLEO-EEPRMA2

      Active

      Standard I²C and SPI EEPROM memory expansion board based on M24xx and M95xx series for STM32 Nucleo

      STM32 Nucleo expansion boards ST
      X-NUCLEO-EEPRMA2

      Description:

      Standard I²C and SPI EEPROM memory expansion board based on M24xx and M95xx series for STM32 Nucleo

EDA Symbols, Footprints and 3D Models

STMicroelectronics - M24256-DR

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.
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
M24256-DRDW6TP
NRND
TSSOP-8L Industrial Ecopack2

M24256-DRDW6TP

Package:

TSSOP-8L

Material Declaration**:

Marketing Status

NRND

Package

TSSOP-8L

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Marketing Status
ECCN (US)
ECCN (EU)
Packing Type
Package
Temperature (°C) Replacement Product
Budgetary Price (US$)*/Qty
More info
min
max
M24256-DRDW6TP No availability of distributors reported, please contact our sales office
NRND
EAR99 NEC Tape And Reel TSSOP-8L -40 85 M24256-DFDW6TP 0.2274 / 1k
MORE INFO

Unit Price (US$):

0.2274

Country of Origin:

CHINA

M24256-DRDW6TP

Marketing Status

NRND

ECCN (US)

EAR99

Budgetary Price (US$)*/Qty

0.2274 / 1k

ECCN (EU)

NEC

Packing Type

Tape And Reel

Package

TSSOP-8L

Operating Temperature (°C)

(min)

-40

(max)

85

Replacement Product

M24256-DFDW6TP

Budgetary Price (US$)* / Qty

0.2274 / 1k

Country of Origin

CHINA

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors